VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZInfrared Receiver ModulesTSOP18xx (not for new design)
Contact information for:
Distributors
Sales Representatives
Sales Offices

Part Package Package description Special features Voltage range
(V)
TSOP18.. PM2 Small Size without holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..ON1 PM2ON1 with special metal side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..PM1 PM2PM1 with special metal side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..QJ1 PM2QJ1 with very high top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..RF1 PM2RF1 with top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SA1 PM2SA1 with cut leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SB1 PM2SB1 with bent leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SF1 PM2SF1 with bent leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SI1 PM2SI1 with cut leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SJ1 PM2SJ1 with bent leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..ST1 PM2ST1 with bent leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..TE1 PM2TE1 with special side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..UH1 PM2UH1 with side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..WE1 PM2WE1 with special side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..XG1 PM2XG1 with side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..ZC1 PM2ZC1 with top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..YA1 PM2YA1 with special top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SB3V PM2SB3V with bent leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..QJ3V PM2QJ3V with very high top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SI3V PM2SI3V with cut leads Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..SS3V PM2SS3V without holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..UH3V PM2UH3V with side view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
TSOP18..RF3V PM2RF3V with top view holder Suitable burst length >=6 cycles/burst 4.5 V..5.5 V
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account