MENU

IR Receivers - Learning


IR receiver modules - Learning
Part number
Product Image
Package
Dimensions
(mm)
Carrier Frequency
(kHz)
Type
Transmission Distance Typ.
(m)
Detection Threshold / Sensitivity Typ.
Viewing Angle
()
Supply Current Typ.
Pinning
Application
Mounting
Datasheet
Minicast 5.0 W x 6.95 H x 4.8 D 20 to 60 Learning 5 12 45 0.7 1 = carrier OUT, 2 = GND, 3 = VS Code learning Leaded
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 20 to 60 Learning 5 12 50 0.7 1 = GND, 2 = N.C., 3 = VS, 4 = OUT Code learning SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 20 to 60 Learning 5 12 50 0.7 1, 4 = GND, 2 = VS, 3 = carrier OUT Code learning SMD
Datasheet
VSOP 2.0 W x 2.0 H x 0.76 D 38 - 0.7 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN Code learning SMD