MENU

TSOP531.., TSOP533.., TSOP535.. product information

IR Receiver Modules for Remote Control Systems

 TSOP531.., TSOP533.., TSOP535.. Datasheet

FEATURES

  • Improved immunity against HF and RF noise
  • Low supply current
  • Photo detector and preamplifier in one package


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - Minimold CA
3D Models - Minimold DF
3D Models - Minimold DJ
3D Models - Minimold DP
3D Models - Minimold P10P
3D Models - Minimold P16P
3D Models - Minimold SS
3D Models - Minimold ST
3D Models - Minimold VI
Application Notes
Application Note - Introduction to IR Receiver Part Numbers
Application Note - Using Vishay Infrared Receivers in a Wi-Fi Environment
General Information
Application Overview - Application Overview
Circuit Description - Circuit Description of the IR Receiver Modules
Disturbance Sources - Disturbance Sources
General Overview - General Overview of IR Transmission in Free Ambient
Instructions
Assembly Instructions - Assembly Instructions
Data Formats - Data Formats for IR Remote Control
Markings
Markings - Marking on IR Receiver Modules
Mechanical Options
CA1 - Side View Holder: D = 9 mm, H = 12.1 mm, W = 6.2 mm, X = 9 mm
Definition of Mechanical Option Dimensions - Definition of Mechanical Option Dimensions
DF1P - Bent Leads: H = 11.4 mm, W = 5.4 mm, X = 8.85 mm
DJ1 - Bent Leads: D = 11.85 mm, H = 3.8 mm, W = 5.4 mm, X = 9.3 mm
DO1 - Cut Leads: H = 9.1 mm, W = 5.4 mm, X = 6.55 mm
DP1 - Cut Leads: H = 11.7 mm, W = 5.4 mm, X = 9.15 mm
DQ1 - Cut Leads: H = 9.7 mm, W = 5.4 mm, X = 7.15 mm
DR1 - Bent Leads: D = 9.5 mm, H = 3.6 mm, W = 5.4 mm, X = 6.95 mm
F - Narrow Band Optical Filter
Minimold Photomodule Holders, Cuts, and Bends - Minimold Photomodule Holders, Cuts, and Bends
P10P - Side View Pin-In-Paste Holder: D = 8.5 mm, H = 8.05 mm, W = 6 mm, X = 5.15 mm
P10TR - Side View Pin-In-Paste Holder: D = 8.5 mm, H = 8.05 mm, W = 6 mm, X = 5.15 mm
P16P - Side View Pin-In-Paste Holder: D = 8.5 mm, H = 8.05 mm, W = 6 mm, X = 5.15 mm
P16TR - Side View Pin-In-Paste Holder: D = 8.5 mm, H = 8.05 mm, W = 6 mm, X = 5.15 mm
ST1 - Bent Leads: D = 9.5 mm, H = 5.2 mm, W = 5.4 mm, X = 6.95 mm
V - Low Voltage Option
VI1 - Side View Holder: D = 9.46 mm, H = 9.4 mm, W = 7.2 mm, X = 6 mm
Ordering Info
Minimold IR Receiver Packaging Options - IR Receiver Modules for Remote Control Systems
TVCast IR Receiver Packaging Options - IR Receiver Modules for Remote Control Systems
Product Literature
Infograph - Minimold TSOP33x, TSOP53x Out-Performs Full Lens Packages
Quality Info
Quality Information - Quality Information
Reference Data
Conventions Used - Conventions Used in Presenting Technical Data
Mechanical Design Notes - Mechanical Design Notes
Window Size - Minimold Package - Window Size in Front of the IR Receiver Module
Window Size - TVCast Package - Window Size in Front of the IR Receiver Module (TSOPx9xxx)
Technical Notes
Introduction - Introduction
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links