MENU

IR Receivers - Proximity Sensor


IR receiver modules - Proximity Sensor
Part number
Product Image
Package
Dimensions
(mm)
Carrier Frequency
(kHz)
Transmission Distance Typ.
(m)
Detection Threshold / Sensitivity Typ.
Viewing Angle
()
Supply Current Typ.
Pinning
Application
Mounting
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 38 25 0.4 45 0.7 1 = OUT, 2 = GND, 3 = VS Presence sensors, fast proximity sensors Leaded
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 38 45 0.12 45 0.7 1 = OUT, 2 = GND, 3 = VS Proximity sensors Leaded
Datasheet
Minimold 6.0 W x 6.95 H x 5.6 D 38 25 0.4 45 0.7 1 = OUT, 2 = GND, 3 = VS Presence sensors, fast proximity sensors Leaded
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Proximity sensors SMD
Datasheet
Minicast 5.0 W x 6.95 H x 4.8 D 38 40 0.2 45 0.7 1 = OUT, 2 = GND, 3 = VS Proximity sensors Leaded
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 38 25 0.7 50 0.7 1 = GND, 2 = N.C., 3 = VS, 4 = OUT Presence sensors, fast proximity sensors SMD
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 38 40 0.2 45 0.7 1 = GND, 2 = N.C., 3 = VS, 4 = OUT Proximity sensors SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 38 18 0.7 50 0.7 1, 4 = GND, 2 = VS, 3 = OUT Presence sensors, fast proximity sensors SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 38 18 0.2 50 0.7 1, 4 = GND, 2 = VS, 3 = OUT Proximity sensors SMD
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 56 25 0.4 45 0.7 1 = OUT, 2 = GND, 3 = VS Presence sensors, fast proximity sensors Leaded
Datasheet
Minimold 6.0 W x 6.95 H x 5.6 D 56 25 0.4 45 0.7 1 = OUT, 2 = GND, 3 = VS Presence sensors, fast proximity sensors Leaded
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 56 25 0.7 50 0.7 1 = GND, 2 = N.C., 3 = VS, 4 = OUT Presence sensors, fast proximity sensors SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 56 18 0.7 50 0.7 1, 4 = GND, 2 = VS, 3 = OUT Presence sensors, fast proximity sensors SMD
Datasheet
Holder 20.0 W x 13.65 H x 9.0 D n/a Presence sensors, proximity sensors Leaded