MENU

IR Receivers - Repeater


IR receiver modules - Repeater
Part number
Product Image
Package
Dimensions
(mm)
Carrier Frequency
(kHz)
AGC
Type
Transmission Distance Typ.
(m)
Detection Threshold / Sensitivity Typ.
Viewing Angle
()
Supply Current Typ.
Pinning
Application
Mounting
Datasheet
Cast 10.0 W x 12.5 H x 5.8 D 38 Repeater 30 0.5 55 0.7 1 = GND, 2 = Carrier OUT, 3 = VS Repeater Leaded
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 38 Repeater 20 0.6 45 0.7 1 = carrier OUT, 2 = GND, 3 = VS Repeater Leaded
Datasheet
Minicast 5.0 W x 6.95 H x 4.8 D 38 Repeater 20 1 45 0.7 1 = carrier OUT, 2 = GND, 3 = VS Repeater Leaded
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 38 AGC2 Repeater 20 1 50 0.7 1, 4 = GND, 2 = VS, 3 = OUT Repeater SMD