MENU

IR Receivers - Thomson RCA


IR receiver modules - Thomson RCA
Part number
Product Image
Package
Dimensions
(mm)
Carrier Frequency
(kHz)
AGC
Transmission Distance Typ.
(m)
Detection Threshold / Sensitivity Typ.
Viewing Angle
()
Supply Current Typ.
Pinning
Remote Control Code
Application
Mounting
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 56 AGC4 45 0.12 45 0.7 1 = OUT, 2 = VS, 3 = GND r-step, Thomson RCA Remote control Leaded
Datasheet
Cast 10.0 W x 12.5 H x 5.8 D 56 AGC4 45 0.12 45 0.35 1 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control Leaded
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 56 AGC4 45 0.08 45 0.35 1 = OUT, 2 = VS, 3 = GND r-step, Thomson RCA Remote control Leaded
Datasheet
Minimold 5.4 W x 6.35 H x 4.9 D 56 AGC4 45 0.08 45 0.35 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 56 AGC4 45 0.08 45 0.35 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 56 AGC4 45 0.12 50 0.35 1 = GND, 2 = N.C., 3 = VS, 4 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Belobog shield 4.3 W x 4.3 H x 1.0 D 56 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Minicast 5.0 W x 6.95 H x 4.8 D 56 AGC4 45 0.12 45 0.35 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
TVCast 6.8 W x 2.6 H x 5.3 D 56 AGC4 45 0.08 45 0.35 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control Leaded
Datasheet
TVCastSMD 6.8 W x 2.6 H x 5.3 D 56 AGC4 45 0.08 45 0.35 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Mold 6.0 W x 6.95 H x 5.6 D 56 AGC4 45 0.12 45 0.7 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
Minimold 5.4 W x 6.35 H x 4.9 D 56 AGC4 45 0.12 45 0.7 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Belobog shield 4.3 W x 4.3 H x 1.0 D 56 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Minicast 5.0 W x 6.95 H x 4.8 D 56 AGC4 40 0.2 45 0.7 1 = OUT, 2 = GND, 3 = VS r-step, Thomson RCA Remote control Leaded
Datasheet
TVCast 6.8 W x 2.6 H x 5.3 D 56 AGC4 40 0.2 45 0.7 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control Leaded
Datasheet
TVCastSMD 6.8 W x 2.6 H x 5.3 D 56 AGC4 40 0.2 45 0.7 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Panhead 7.5 W x 5.3 H x 4.0 D 56 AGC4 40 0.2 50 0.7 1 = GND, 2 = N.C., 3 = VS, 4 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 56 AGC4 45 0.12 50 0.35 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Heimdall no lens 6.8 W x 3.0 H x 2.35 D 56 AGC4 30 0.25 75 0.35 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Heimdall 6.8 W x 3.0 H x 3.2 D 56 AGC4 40 0.2 50 0.7 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD
Datasheet
Heimdall no lens 6.8 W x 3.0 H x 2.35 D 56 AGC4 35 0.4 75 0.7 1, 4 = GND, 2 = VS, 3 = OUT r-step, Thomson RCA Remote control SMD


RECOMMENDED FOR YOU

Recommended Downloads





Latest Videos