Searching . . .
TFDU6103 product information
Fast Infrared Transceiver Module (FIR, 4 Mbit/s) for 2.4 V to 5.5 V Operation

 TFDU6103 Datasheet
 TFDU6103 Datasheet - 日本語 - Japanese

Features

  • Supply voltage 2.4 V to 5.5 V, operating idle current (receive mode) < 3.3 mA, shutdown current < 1 ”A over full temperature range
  • Surface mount package, top and side view, 9.7 mm x 4.7 mm x 4 mm
  • Operating temperature - 25 °C to 85 °C


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - Remote Control with IrDA Transceivers
General Information
Eye Safety - Eye Safety Risk Assessment of Light or Infrared Emitting Diodes
Instructions
About Irda - About IrDA
Software protocol - Software Protocol
Quality Info
Quality reliability - Quality and Reliability Information
Reference Data
Ambient Light - Ambient Light and Electromagnetic Interference
Interface - Application: Interface Circuits
Product designation - Product Designation
Reference Layouts and Circuit Diagrams - Reference Layouts and Circuit Diagrams
Symbols IRDC - Symbols and Terminology
Taping, Labeling, Storage, Packing and Marking - Taping, Labeling, Storage, Packing and Marking
Window Size in Housings - Window Size in Housings
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links