MENU

TFDU4101 product information

Infrared Transceiver Module (SIR, 115.2 kbit/s) for IrDAź Applications

 Datasheet

FEATURES

Operates from 2.4 V to 5.5 V within specification over full temperature range from -30 °C to +85 °C
Split power supply, transmitter and receiver can be operated from two power supplies with relaxed requirements saving costs, US - patent no. 6,157,476
Low power consumption (< 0.12 mA supply current in receive mode, no signal)


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes