MENU

TFBS4711 product information

Serial Infrared Transceiver (SIR), 115.2 kbit/s, 2.4 V to 5.5 V Operation

 Datasheet

FEATURES

Compliant with the latest IrDA physical layer low power specification (9.6 kbit/s to 115.2 kbit/s)
Small package (H x L x W in mm): 1.9 x 6 x 3
Typical link distance on-axis up to 1 m


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes