MENU

TFBS4711 product information

Serial Infrared Transceiver (SIR), 115.2 kbit/s, 2.4 V to 5.5 V Operation

 Datasheet

FEATURES

Compliant with the latest IrDA physical layer low power specification (9.6 kbit/s to 115.2 kbit/s)
Small package (H x L x W in mm): 1.9 x 6 x 3
Typical link distance on-axis up to 1 m


Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled