TFBR4650 product information
Infrared Transceiver, 9.6 kbit/s to 115.2 kbit/s (SIR)
FEATURES
Compliant with the IrDA physical layer IrPHY 1.4 (low power specification, 9.6 kbit/s to 115.2 kbit/s)
Link distance: 30 cm / 20 cm full 15° cone with standard or low power IrDA, respectively. Emission intensity can be set by
an external resistor to increase the range for extended low power spec to > 50 cm
Typical transmission distance to standard device: 50 cm