MENU

IrDAź Transceivers

Vishay’s infrared data transceivers enable short-distance wireless data communication. Design engineers trust in their performance and rely on local sales and global application engineering support that only Vishay provides on a worldwide basis. Vishay offers transceivers operating up to 115 kbit/s for every application, including data collection, medical, vending, point-of-sale (POS), and access control. All our transceivers are lead (Pb)-free and capable of lead (Pb)-free processing. In addition, the transceivers are in accordance to RoHS 2002/95/EU and WEEE 2002/96/EU.

Sensors for Automotive and Industrial Applications
Introducing two new AEC-Q101-qualified surface-mount transmissive optical sensors for automotive and industrial applications. Offered in a compact 5.5 mm by 4 mm by 5.7 mm package, the Vishay Semiconductors single-channel TCPT1600X01 and dual-channel TCUT1600X01 feature an increased dome height over previous-generation devices.
TCPT1600X01 and TCUT1600X01 Sensors for Automotive and Industrial Applications