VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZDiodesFlipKY®
Contact information for:
Distributors
Sales Representatives
Sales Offices

FlipKY®

Industry-First Chip Scale Schottky Diodes

FlipKY® Schottky diodes offer a wafer-level, chip scale format to save space in a wide variety of power management applications.
The anode and cathode connections are made through solder bump pads on one side of the silicon, enabling designers to strategically place the diodes on the PC board. This flip chip design not only minimizes board space but also reduces thermal resistance and inductance, allowing the virtual elimination of all package parasitics for improved overall circuit efficiency.
Their advanced physical design allows FlipKY products to offer industry-leading specifications in a significantly smaller footprint compared to standard packages.

FlipKY Features and Benefits

  • FlipKY wafer-level, chip scale format minimizes board space and reduces thermal resistance and inductance
  • Virtual elimination of all package parasitics for improved overall circuit efficiency
  • Footprint of 0.5-A diodes is one-tenth the size of the SMA footprint
  • Footprint of 1.0-A and 1.5-A diodes is one-fifth the size of the SMA footprint
  • Ultra-low forward voltage per footprint area
  • Choose either low forward voltage to optimize conduction losses or low reverse leakage to optimize reverse power losses
  • Industry’s smallest footprints of 0.9 mm by 1.2 mm and 1.5 mm by 1.5 mm
  • Ultra-low profile: 0.6 mm for 1-A and 1.5-A devices, 0.5 mm for 0.5-A devices
  • Improved working temperature, with full operation at 150 °C
  • Supplied in tape and reel format and can be mounted using standard SMD techniques
  • Available with lead (Pb)-free or eutectic solder bumps

FlipKY Applications

A small footprint and very low height profile make FlipKY Schottky diodes the ideal choice for battery protection, freewheeling diode, boost diode, and current sensing applications in slim and space-sensitive portable electronics, including:

  • Bluetooth® accessories
  • PDAs
  • MP3 players
  • Digital cameras
  • Personal video players
  • Mobile phones
  • GSM boards, GPS systems
  • Other portable electronic systems

 

Device Number

Vrrm (V)

IF AV (A)

Ti Max ºC

Vfm Max @ rated I at 125 ºC (V)

IRM @ VRWM
25 ºC (uA)

IRM @ VRWM
125 ºC (mA)

EAS

Rthi-I (ºC/W)

FCSP0 530TR

30

0,5

150

0,33

50

15

5

150

FCSP05H40TR

40

0,5

150

0,42

10

2

5

150

FCSP130LTR

30

1

150

0,33

100

30

10

62

FCSP140LTR

40

1

150

0,38

80

20

10

62

FCSP1H40LTR

40

1

150

0,42

15

4

10

62

FCSP230LTR

30

1,5

150

0,37

100

30

10

62

FCSP240LTR

40

1,5

150

0,37

100

30

10

62

FCSP2H40LTR

40

1,5

150

0,47

15

4

10

62


Package Dimensions (in mm)

0.5-A Devices

1-A and 1.5-A Devices


FlipKy® Product Overview


Fort technical support, please contact: diodes-tech@vishay.com

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account