VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoApplicationsCompany Info
PressInvestorsContactsAcquired ManufacturersMore...
 
Analog multiplexers (34)
Analog switches (80)
Capacitors (484)
Connectors (16)
Crystals (10)
DC/DC converters 
Die & Wafer 
Diodes (1418)
Displays (120)
FETs, small-signal (206)
Fuses (14)
Hybrids & substrates (50)
Inductors (122)
Infrared emitters (51)
IR receiver modules (39)
IR touch panels (8)
IrDA® transceivers (9)
    Isolators (157)
JFETs (206)
LEDs (172)
Load cells 
Modules (172)
MOSFETs (1005)
Motion transducers (57)
Networks (116)
Optical sensors (14)
Optocouplers (157)
Optoelectronics (635)
Oscillators (13)
Photo detectors (50)
PhotoStress® Plus 
Potentiometers (42)
Power ICs (125)
Rectifiers (1106)
    R/C networks (12)
Resistor networks (111)
Resistors, discrete (348)
Resistors, variable (99)
RF transceivers 
Rheostats (7)
Solid state relays (35)
Strain gages (99)
Test & measurements 
Thermistors and sensors (46)
Thyristors (79)
Transformers (10)
Transistors, RF (40)
Trimmers (27)
TVS & ESD (89)
Varistors (6)
Weighing systems 
Ultra High Precision Resistors

Ultra High Precision Foil Resistors

  • PCR: "ΔR due to self-heating": 0±5 ppm at rated power
  • Load-life stability to ±0.005%
  • Electrostatic discharge (ESD) >25 kV
  • Tolerance: ±0.001%
  • Prototype Fastlane Service: Turnaround time in just 48 hours

More info >     Ultra high precision (32)

T97 63 V Solid Tantalum Chip Capacitors

  • Industry's first solid surface-mount tantalum chip capacitor to offer a 63 V rating
  • Dual anode construction ensures the lowest ESR in its class
  • T97 Hi-Rel series ratings are also available in a commercial version (597D series)
  • Applications include: DC/DC converters and power distribution in weapons and radar systems, avionics, and space-based

  • More Info:         Datasheet: T97 63-V

MOSFETs With VGS = 1.2-V On-Resistance Rating - Industry's First

Industry-First Chip Scale Schottky Diodes: FlipKY®

  • Extremely small footprint: 1/5 to 1/10 of SMA
  • Ultra-low height profile: 0.5 mm to 0.6 mm
  • Up to five times better power dissipation than equivalent packaged parts
  • Fully compatible with other surface-mount devices
  • Vf ( typ ) at 125°C = 0.29V at rated Current for 0.5A, 1A, 1.5A

    More Info
           Datasheets
   

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account