VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZAcquired IR® ProductsPress Releases
All Acquired IR® Products press releases

April 28, 2008

Vishay Releases Four New 600-V PFC High-Frequency Rectifiers with 19-ns and 20-ns Reverse Recovery Times and Low Forward Voltage Drop Ratings of 1.7 V and 1.9 V

March 14, 2008

Vishay Releases New Series of Half-Bridge 600-V and 1200-V IGBT Modules With High Current Ratings from 75 A to 200 A in Int-A-Pak Package

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

November 15, 2007

Vishay Introduces 0.5-A, 1.0-A, and 1.5-A Flip Chip Schottky Diodes in Industry-First FlipKY® Chip Scale Package

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account