Ultra High Precision Foil Resistors
- PCR: "ΔR due to self-heating": 0±5 ppm at rated power
- Load-life stability to ±0.005%
- Electrostatic discharge (ESD) >25 kV
- Tolerance: ±0.001%
- Prototype Fastlane Service: Turnaround time in just 48 hours
More info > Ultra high precision (32)
T97 63 V Solid Tantalum Chip Capacitors
- Industry's first solid surface-mount tantalum chip capacitor to offer a 63 V rating
- Dual anode construction ensures the lowest ESR in its class
- T97 Hi-Rel series ratings are also available in a commercial version (597D series)
- Applications include: DC/DC converters and power distribution in weapons and radar systems, avionics, and space-based
More Info: Datasheet: T97 63-V
MOSFETs With VGS = 1.2-V On-Resistance Rating -
Industry's First
- On-resistance ratings at Vgs = 1.2 V align MOSFET turn-on voltage with 1.2 V and 1.3 V digital ICs
- Ultra-low on-resistance at 1.2 V and 1.5 V ratings
- Single n- and p-channel device options
- Ultra-small packages, down to 1.5 mm x 1.5 mm
More Info
1.2 V Rated On-Resistance MOSFETs
1.5 V Rated On-Resistance MOSFETs
Industry-First Chip Scale Schottky Diodes: FlipKY®
- Extremely small footprint: 1/5 to 1/10 of SMA
- Ultra-low height profile: 0.5 mm to 0.6 mm
- Up to five times better power dissipation than equivalent packaged parts
- Fully compatible with other surface-mount devices
- Vf ( typ ) at 125°C = 0.29V at rated Current for 0.5A, 1A,
1.5A
More Info Datasheets