VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Acquired IR® Products>Single Phase In-Line (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Acquired IR® Products: Single Phase In-Line
BrandFormerly International Rectifier (R) - now Vishay

All 7 datasheets shown.
SeriesPackageRth(JC)VRRM(V) (min)VRRM(V) (max)IF (AV) (A)@ TCIFSM @ 60Hz (A)IFSM @ 50Hz (A)VFM @ 25C (V)IFM (A)IRM (mA)
1KAB05EinfoD-3850501.54552501.1210
2KBB05infoD-37505024552501.1310
2KBP005infoD-44505025063601110
IR25XB02HinfoIR25XB1.0020020025983653500.97512.50.005
KBPC1005infoD-46505035055501.11.510
KBPC6005PBFinfoD-7250506501091001.2310
KBPC8005infoD-72505085013712513400
SeriesPackageRth(JC)VRRM(V) (min)VRRM(V) (max)IF (AV) (A)@ TCIFSM @ 60Hz (A)IFSM @ 50Hz (A)VFM @ 25C (V)IFM (A)IRM (mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account