• HOME
  • PRODUCTS
  • APPLICATIONS
  • COMPANY INFO
  • QUALITY AND ENVIRONMENTAL
Vishay - Engineer's Toolbox - Automotive
  • Introduction
  • Alternative Energy
  • Automotive
  • Industrial/Power
  • Lighting
  • Medical
  • Military/Aerospace
BUY NOW
  • Digi-Key
  • Farnell
  • Mouser
Automotive
DIODES
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
CAPACITORS
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
MOSFETs
SQM120N04-1M7L Automotive MOSFETs
INDUCTORS
IHLP-5050/2525 Low-Profile, High-Current Surface-Mount Power Inductors
OPTOELECTRONICS
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
RESISTORS
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip® Resistors
CAPACITORS
Automotive Surface-Mount MLCCs
MOSFETs
SQD50N04-4m5L Automotive MOSFETs
RESISTORS
MMA 0204, MMB 0207, SMM0204, SMM0207 Resistors
OPTOELECTRONICS
TLW*7.../8.../9...VLW*9... Telux LEDs
CAPACITORS
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
MOSFETs
SQJ412EP Automotive MOSFETs

Products | Company Info | Press | Investors | Contacts | Acquired Manufacturers | Privacy & Legal | Your Account
DIODES
Close
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
High-temperature, high-reliability TVS
(Tj max = 175 °C)
Features
  • Patented PAR® construction
  • Available in uni-directional polarity only
  • High surge capability (10/1000 µs) up to 6600 W
  • Meets ISO7637-2 surge specification and MSL level 1, per J-STD-020, LF max peak
    of 245 °C
  • Compliant to RoHS 20002/95/EC and
    WEEE 2002/96/EC
Applications
  • Transient voltage protection
  • Inductive load-switching and lighting
  • Automotive load-dump protection
Datasheet Link
  • SM8SM24
CAPACITORS
Close
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
High temperature (up to + 125 °C),
low impedance (down to 0.018 Ω), AEC-Q200
Features
  • Very long useful life: 2500 h to 6000 h
    at 125 °C
  • Charge- and discharge-proof
  • Very low ESR: 0.018 Ω for 146 RTI and 0.035 Ω for 146 CTI, depending on case size
  • Vibration-proof, 4-pin and 6-pin versions (146 CTI)
  • 146 CTI: 10 x 10 mm up to 18 x 21 mm;
    146 RTI: 10 x 12 mm up to 18 x 35 mm
Applications
  • Engine mount electronics
  • Powertrain
  • Vehicle dynamics
  • Chassis electronics
Datasheet Links
  • 146 RTI
  • 146 CTI
MOSFETs
Close
SQM120N04-1M7L Automotive MOSFETs
N-channel, 40 V, 175 °C maximum junction temperature in TO-263 package
Features
  • TrenchFET® power MOSFET technology
  • Low RDS(on) of 0.0017 Ω at VGS = 10 V
  • Continuous drain current (ID) = 120 A
  • AEC-Q101 qualified
  • Halogen-free according to IEC 61249-2-21
Applications
  • Under the hood
  • Safety and comfort electronics
  • Body electronics
Datasheet Link
  • SQM
INDUCTORS
Close
IHLP-5050/2525 Low-Profile, High-Current Surface-Mount Power Inductors

Inductance range up to 10 µH
Features
  • Low profile down to 3.5 mm (IHLP-5050); 1.8 mm (IHLP-2525)
  • Frequency range: to 5.0 MHz
  • Handle high transient current spikes without saturation
  • Ultra-low buzz noise due to composite construction
  • IHLP are qualified according to AEC-Q200
Applications
  • Voltage regulator modules (VRM)
  • DC/DC conversion
  • Personal navigation systems
Datasheet Link
  • IHLP
OPTOELECTRONICS
Close
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
IR emitter and 2 phototransistor detectors
Features
  • Surface-mount package
    (5.5 x 4.0 x 4.0 mm)
  • Gap: 3 mm; aperture: 0.3 mm
  • AEC-Q101 qualified
  • Moisture sensitivity level (MSL): 1
  • Operating temperature:
    - 40 °C to + 125 °C
Applications
  • Interrrupter sensor (steering angle, key insertion, knob rotation)
  • Positioning sensor
  • Senses motion, speed, and direction
Datasheet Link
  • TCUT
RESISTORS
Close
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip® Resistors
Low resistance: down to 0.0002 Ω
Features
  • Case sizes from 0603 to 5931
  • Low inductance: down to 0.5 nH
  • Low thermal EMF: < 3 µV/°C
  • High-temperature capability:
    up to + 275 °C
  • Excellent frequency response: to 50 MHz
  • AEC-Q200 qualified
Applications
  • Current sensing
  • Voltage division
  • Pulse applications
Datasheet Links
  • WSL
  • WSL3637
  • WSL2726
  • WSLP
  • WSL18
  • WSL3921
  • WSL4026
  • WSLP3921
  • WSLT2010
  • WSLT2512
  • WSLT3921
  • WSH2818
*Flame retardance test may not be applicable to some resistor technologies
CAPACITORS
Close
Automotive Surface-Mount MLCCs
AEC-Q200 with PPAP available
Features
  • Noble metal electrode system (NME)
  • C0G (NP0), X5R, X7R, X8R dielectrics
  • Available in 0402 to 1812 body sizes
  • AgPd terminations available for silver
    epoxy bonding
  • High operating temperature:
    - 55 °C to + 150 °C
Applications
  • Under the hood
  • Safety and comfort
  • Body electonics
Datasheet Link
  • MLCC
MOSFETs
Close
SQD50N04-4m5L Automotive MOSFETs
N-channel, 40 V, 175 °C in TO-252 package
Features
  • TrenchFET® Power MOSFET technology
  • Low RDS(on) of 0.0045 Ω at VGS = 10 V
  • Continuous drain current (ID) 50 A
  • AEC-Q101 qualified
  • Halogen-free according to IEC 61249-2-21
Applications
  • Under the hood
  • Safety and comfort electronics
  • Body electronics
Datasheet Link
  • SQD
RESISTORS
Close
MMA 0204, MMB 0207, SMM0204, SMM0207 Resistors
Professional and precision MELF resistors
Features
  • Advanced thin film technology
  • Superior stability: down to class 0.05
  • Approved according to DIN EN 140401-803
  • AEC-Q200 qualified
  • Compliant to RoHS directive 2002/95/EC
Applications
  • Engine control units
  • Electronic ABS systems
  • Gear box control units
Datasheet Links
  • SMM 0204
  • SMM 0207
  • Professional
  • MMA 0204
  • MMB 0207
  • Precision
  • MMA 0204
  • MMB 0207
OPTOELECTRONICS
Close
TLW*7.../8.../9...VLW*9... Telux LEDs
Clear, non-diffused LEDs
Features
  • High luminous flux and superb heat dissipation: RthJP is 90 K/W
  • Tube packaging for auto-insertion: color flux, categorized per tube
  • Available in yellow, orange, red, white, blue, and true green
  • Angle of half intensity = 90°, 60°, or oval emission characteristic (25° x 68° or 40° x 90°)
  • AEC-Q101 qualified
Applications
  • Brake lights, CHMSL, back-up lights, turn signals, and instrument panel backlights
  • Solid state interior and comfort lighting
  • Traffic signals and signs
Datasheet Links
  • TLWR
  • TLWR/Y
  • VLWR
CAPACITORS
Close
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
Automotive grade products
Features
  • AEC-Q200 qualified
  • High temperature: to + 150 °C
  • Low ESR: > 100 mΩ; high ripple current carrying capability: < 1.28 A
  • High capacitance: 0.1 µF to 470 µF
  • 100 % surge current tested; B, C, D, E
    case sizes
Applications
  • Engine controls
  • Safety systems
Datasheet Links
  • TP3
  • TH3
MOSFETs
Close
SQJ412EP
Automotive MOSFETs
N-channel, 40 V, 175 °C in PowerPAK® SO-8
Features
  • TrenchFET® power MOSFET technology
  • Low RDS(on) of 0.0045 Ω at VGS = 10 V
  • Continuous drain current (ID) of 32 A
  • AEC-Q101 qualified
  • Halogen-free according to IEC 61249-2-21
Applications
  • Under the hood
  • Safety and comfort electronics
  • Body electronics
Datasheet Link
  • SQJ