• HOME
  • PRODUCTS
  • APPLICATIONS
  • COMPANY INFO
  • QUALITY AND ENVIRONMENTAL
Vishay - Engineer's Toolbox - Medical
  • Introduction
  • Alternative Energy
  • Automotive
  • Industrial/Power
  • Lighting
  • Medical
  • Military/Aerospace
BUY NOW
  • Digi-Key
  • Farnell
  • Mouser
Medical
RESISTORS
SFM Top-Contact Thin Film Resistors
OPTOELECTRONICS
TFDU4301 IrDA Transceivers
INDUCTORS
Custom Magnetics for Medical Applications
ICs
DG506B, DG507B, DG508B, DG509B Precision CMOS Analog Multiplexers
CAPACITORS
VJ Series Non-Magnetic Surface-Mount MLCCs
MOSFETs
SMMA511DJ, SMMB912DK Medical MOSFETs
DIODES
BYG23M Rectifiers
RESISTORS
P11 Series Panel Potentiometers
ICs
DG9424, DG9425, DG9426 Low-Voltage Precision Analog Switches
CAPACITORS
TM8 Leadframeless, Low-DCL Solid Tantalum Capacitors
ICs
SiC414 and SiC417 microBUCK™ Stand-Alone Buck Regulators
SYSTEMS
High Voltage Systems for Image Intensifiers

Products | Company Info | Press | Investors | Contacts | Acquired Manufacturers | Privacy & Legal | Your Account
RESISTORS
Close
SFM Top-Contact Thin Film Resistors
Single-value chip resistors
Features
  • Wire bondable
  • Small size: 0.020 inches square
  • Resistance range: 1.0 Ω to 1 MΩ
  • DC power rating: 250 mW
  • Oxidized silicon substrate for good power dissipation
Applications
  • Hybrids using epoxy die / wire bonding
  • High-precision and custom analog applications
  • Lumped element filters
Datasheet Link
  • SFM
CAPACITORS
Close
TFDU4301 IrDA Transceivers
Infrared data transmission for RF-sensitive environments
Features
  • Low power consumption: Typical output current of 85 mA
  • Infrared light will not interfere with RF-based biometers
  • Low profile: 2.5 mm
  • 115 kbit/s data transfer rate
Applications
  • Glucose meters
  • Blood pressure meters
  • Diagnostic systems
Datasheet Link
  • TFDU
INDUCTORS
Close
Custom Magnetics for Medical Applications
Inductors, telemetry coils, and charging transformers
Features
  • Economical materials, efficient packaging design
  • Designs meet UL, CSA, IEEE, and VDE requirements
  • Frequency: to 500 MHz
  • Current: 10 A maximum
  • Temperature: to + 130 °C
Applications
  • Implantable defibrillators and pacemakers
  • Drug delivery devices
  • Neuro-stimulation devices
Datasheet Link
  • Custom
ICs
Close
DG506B, DG507B, DG508B, DG509B Precision CMOS Analog Multiplexers
16-/dual 8-channel, 8-/dual 4-channel
Features
  • Operate with single or dual power supply; 44 V power supply maximum rating
  • V+ to V- analog signal swing range
  • Extended operating temperature - 40 °C to + 125 °C
  • Low leakage: typically < 3 pA
  • Low power: 10 µA
Applications
  • Medical instrumentation
  • Data acquisition systems
  • Audio and video signal routing
Datasheet Links
  • 8-channel
  • 16-channel
CAPCITORS
Close
VJ Series Non-Magnetic Surface-Mount MLCCs
Safety screened for magnetic properties
Features
  • Case sizes 0402 to 3640
  • C0G (NP0); X5R, X7R dielectrics
  • Voltage ratings to 3000 V
  • High-reliability designs for implantable medical applications
  • Reliable noble metal electrode (NME) system
Applications
  • Magnetic resonance imaging (MRI)
  • Medical testing and diagnostic equipment
  • Laboratory analysis equipment
Datasheet Link
  • VJ Series
MOSFETs
Close
SMMA511DJ, SMMB912DK Medical MOSFETs
N and P pair MOSFETs;
dual n-channel MOSFETs
Features
  • TrenchFET® technology
  • N- and p-channel: PowerPAK® SC-70 package, small footprint, low on-resistance (to 0.04 Ω)
  • Dual n-channel: PowerPAK SC75 package, small footprint, low on-resistance
    (to 0.216 Ω)
  • Strict manufacturing process controls
  • Halogen-free according to IEC 61249-2-21
Applications
  • Implantable defibrillators and pacemakers
  • Hearing aids
  • Drug-delivery systems
Datasheet Links
  • SMMA
  • SMMB
DIODES
Close
BYG23M Rectifiers
Ultrafast SMD avalanche rectifier
Features
  • Low-profile (2.29 mm max.) DO-214AC (SMA) package
  • Low reverse current: 5 µA at 25 °C
  • High reverse voltage: VRRM = 1000 V
  • Ultra-fast reverse recovery time: trr = 75 ns
  • 20 mJ avalanche capability
Applications
  • Frequency rectification and freewheeling
  • Switching mode converters / inverters
Datasheet Link
  • BYG23M
RESISTORS
Close
P11 Series Panel Potentiometers
Modular panel potentiometers
Features
  • Versatile: up to seven modules with standard options such as switch and indent
  • Up to two million cycles life length
  • Custom options include connectors, harnesses, special angles
  • IP64 sealing
  • RoHS-compliant
Applications
  • Panel controls, x-ray equipment, syringe pumps
  • Power factor correction (PFC)
  • CMOS amplifier gain, CMOS IC offset setting, motor speed control, angle sensing
Links
  • Datasheets
  • P11L
  • P11S
  • Product Sheet
  • P11S
ICs
Close
DG9424, DG9425, DG9426 Low-Voltage Precision Analog Switches
Monolithic quad SPST analog switches with dual supply and low RDS(on) (1.7 Ω)
Features
  • 2.7 V through 12 V single supply or ± 3 through ± 6 dual supply
  • Fast switching: ton = 42 ns, toff = 28 ns
  • TTL and CMOS compatible
  • Low leakage: 0.2 nA
  • ESD protection: 2000 V
Applications
  • Data acquisition systems
  • Communication systems
  • Audio signal routing
Datasheet Link
  • DG9424
CAPACITORS
Close
TM8 MICROTAN® Leadframeless,
Low-DCL Solid
Tantalum Capacitors
Robust design ensures the highest possible reliability
Features
  • Tailorable high-reliability screening options
  • Low DCL (200 nA), efficient operation, and long battery life
  • Small case sizes (down to 0402) are ideal for space-constrained applications
  • Dedicated production facility ensures quality in all phases of production
  • Additional screening available for medical implantable applications
Applications
  • Medical implantable devices (pacemakers, ICDs, neurological stimulators)
  • Medical instrumentation
  • Space-constrained and battery-powered applications
Links
  • Datasheet
  • TM8
  • Product Sheet
  • TM8x
ICs
Close
SiC414 and SiC417 microBUCK™ Stand-Alone Buck Regulators
6 A (SiC414) and 10 A (SiC417) 28 V integrated buck regulators
Features
  • High efficiency:
    SiC414 ≥ 95 %, SiC417 ≥ 92 %
  • Integrated bootstrap switch (SiC414); integrated bootstrap diode (SiC417)
  • Integrated 5 V / 200 mA LDO (SiC414); configurable 150 mA LDO with bypass logic (SiC417)
  • Halogen-free according to IEC 61249-2-21
Applications
  • Embedded applications
  • Networked equipment
  • Point-of-load power supplies
Datasheet Links
  • SiC414
  • SiC417
SYSTEMS
Close
High-Voltage Systems for Image Intensifiers
Include transformer, cascade, and 16-bit microcontroller for control and communication
Features
  • Five different high-voltage outputs
    (2 kV to 31 kV)
  • Supply voltage = 24 V;
    max current = 350 mA
  • Short-circuit-proof
  • RS232
  • Complies with IEC 60601-1
Applications
  • Image intensifier system for medical application
  • X-ray applications
Link
  • Systems