HOME
PRODUCT A-Z
APPLICATIONS
COMPANY INFO
Vishay
-
Engineer's Toolbox
- Alternative Energy
Introduction
Alternative Energy
Automotive
Industrial/Power
Lighting
Medical
Alternative Energy
RESISTORS
Surface-Mount,
Tubular, and
Axial-Leaded
Wirewound Resistors
OPTOELECTRONICS
TCLT10..
Optocouplers with
Phototransistor
Output
CAPACITORS
MKP 1848 DC-Link
Film Capacitors
MOSFETs
SiR804P and SiR880P
MOSFETs
RESISTORS
MMA 0204 and
MMB 0207 Resistors
CAPACITORS
159 PUL-SI
Power Aluminum Capacitors
RESISTORS
LPS Series
Power Resistors
MOSFETs
SUM45N25-58
175 °C MOSFETs
RESISTORS
Close
Surface-Mount, Tubular, and Axial-Leaded Wirewound Resistors
High power (up to 480 W) to size ratio
Features
WSC/WSN - Molded case (2012 - 6927) and SMD, P
70 °C
(up to 3 W),
0.1 Ω to 15 kΩ
HL/NHL - Tubular up to 480 W, resistance up to 645 kΩ
HL/NHL flat inductive and non-inductive resistors.
P
25 °C
up to 95 W
RS/NS, LVR and CW axial resistors; high derating temperature up to 350 °C
ULDCR Stainless steel braking / crowbar resistor. High pulse energy capability:
1.35 MJ
Applications
Power supplies
Wind turbine braking
Buy NOW from Digi-Key
CW
HL/NHL
LVR
RS/NS
WSC/WSN
OPTOELECTRONICS
Close
TCLT10.. Optocouplers with Phototransistor Output
Device in SOP-4L long mini-flat package
Features
2.0 mm low-profile package
Creepage distance ≥ 8 mm
V
IORM
= 1050 V
V
ISO
= 500 V
RMS
Extra low coupling capacitance = 0.3 pF.
CTR range from 50 % to 600 %
Applications
Power converters
Switchmode power supplies
Microprocessor interfaces
Buy NOW from Digi-Key
TCLT
CAPACITORS
Close
MKP 1848 DC-Link Film Capacitors
Metallized polypropylene film capacitors for power electronics
Features
Rated capacitance: 1 µF to 400 µF; 2 or 4 pins for PCB mounting
Rated capacitance: 500 µF to 6000 µF; bus bar for direct IGBT mounting (customized)
DC voltage rating: 450 VNdc to 1200 VNdc
at 85 °C
High RMS current capabilities up to
1 A
RMS
/µF
Overvoltage withstanding up to 1.3 times the rated voltage (1 min/day)
Applications
Hybrid electric vehicles (HEV)
High-performance DC filtering applications
Motor drives, windmills, solar panels
Buy NOW from Digi-Key
MKP
MOSFETs
Close
SiR804DP, SiR880DP MOSFETs
N-channel MOSFETs in PowerPAK
®
SO-8 package
Features
TrenchFET
®
Power MOSFET technology
Low R
DS(on)
: 0.0059 / 0.0072 Ω
at V
GS
= 10 V
Continuous drain current (I
D
): 60 A
Halogen-free according to IEC 61249-2-21
Compliant to RoHS Directive 2002/95/EC
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Digi-Key
SiR804DP
SiR880DP
RESISTORS
Close
MMA 0204 and
MMB 0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Single pulse capability up to 3 kV or 1 kW
for 0207
Approved according to DIN EN 140401-803
Compliant to RoHS directive 2002/95/EC
Applications
Power inverters
Monitioring systems
Pulse protection
Buy NOW from Digi-Key
MMx Professional
MMx Precision
CAPACITORS
Close
159 PUL-SI Power Aluminum Capacitors
Large types, very small dimensions
Features
Ultra-long useful life: 5000 hours at 105 °C
Keyed polarity snap-in version available
Cylindrical aluminum case, insulated with a blue sleeve
Applications
Power supplies for hybrid/electric automobiles
Pitch control in wind turbines
Energy storage in pulse systems
Smoothing and filtering
Buy NOW from Digi-Key
159PUL
RESISTORS
Close
LPS Series
Power Resistors
Up to 800 W in small-size,
low-weight package
Features
High power dissipation: 300 W, 600 W, and
800 W at 85 °C
Small size of 57 mm x 60 mm for low weight of 83 g
High dielectric strength: up to 12 kV
RMS
Non-inductive: < 1 µH
Applications
High-voltage battery controls for electric vehicles
Inverters, power converters, and discharge resistors for wind turbines
Buy NOW from Digi-Key
LPS300
LPS600
LPS800
MOSFETs
Close
SUM45N25-58 175 °C MOSFETs
N-channel 250 V MOSFETs in
TO263 package
Features
TrenchFET
®
power MOSFET technology
Low R
DS(on)
: 0.058 Ω at V
GS
= 10 V
Continuous drain current (I
D
): 45 A
Junction temperature: 175 °C
New low-thermal-resistance package
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Digi-Key
SUM45N25-58