My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
Engineer's Toolbox 1.0
» Automtive
ALTERNATIVE
ENERGY
AUTOMOTIVE
INDUSTRIAL /
POWER
LIGHTING
MEDICAL
Versions: Version 1.0
|
Version 2.0
|
Version 3.0
Introduction
Alternative Energy
Automotive
Industrial / Power
Lighting
Medical
Automotive
CAPACITORS
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
INDUCTORS
IHLP-5050 / 2525 Low-Profile, High-Current Surface-Mount Power Inductors
OPTOELECTRONICS
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
RESISTORS
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip
®
Resistors
MOSFETs
SQD50N04-4m5L Automotive MOSFETs
RESISTORS
MMA 0204 and MMB 0207 Resistors
OPTOELECTRONICS
TLW*7.../8.../9... Telux LEDs
CAPACITORS
TH3 Series Surface-Mount Tantalum Capacitors
MOSFETs
SQJ412EP Automotive MOSFETs
ALTERNATIVE ENERGY
ALTERNATIVE ENERGY
AUTOMOTIVE
INDUSTRIAL / POWER
INDUSTRIAL / POWER
LIGHTING
LIGHTING
MEDICAL
MEDICAL
CAPACITORS
Close
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
High temperature (up to +125 °C),
low impedance (down to 0.018 Ω), AEC-Q200
Features
Very long useful life: 2500 h to 6000 h at
125 °C
Charge- and discharge-proof
Very low ESR: 0.018 Ω for 146 RTI and 0.035 Ω for 146 CTI, depending on case size
Vibration-proof, 4-pin and 6-pin versions (146 CTI)
146 CTI:
10 x 10 mm up to 18 x 21 mm
;
146 RTI: 10 x 12 mm up to 18 x 35 mm
Applications
Engine mount electronics
Powertrain
Vehicle dynamics
Chassis electronics
Click to view
Buy NOW from Digi-Key
146 RTI
146 CTI
INDUCTORS
Close
IHLP-5050 / 2525 Low-Profile, High-Current Surface-Mount Power Inductors
Inductance range up to 10 µH
Features
Low profile down to 3.5 mm (IHLP-5050);
1.8 mm
(IHLP-2525)
Frequency range: to 5.0 MHz
Handle high transient current spikes without saturation
Ultra-low buzz noise due to composite construction
IHLP are qualified according to AEC-Q200
Applications
Voltage regulator modules (VRM)
DC/DC conversion
Personal navigation systems
Buy NOW from Digi-Key
IHLP
OPTOELECTRONICS
Close
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
IR emitter and 2 phototransistor detectors
Features
Surface-mount package
(5.5 x 4.0 x 4.0 mm)
Gap: 3 mm; aperture: 0.3 mm
AEC-Q101 qualified
Moisture sensitivity level (MSL): 1
Operating temperature:
−40 °C to +125 °C
Applications
Interrrupter sensor (steering angle, key insertion, knob rotation)
Positioning sensor
Senses motion, speed, and direction
Buy NOW from Digi-Key
TCUT
RESISTORS
Close
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip
®
Resistors
Low resistance: down to 0.0002 Ω
Features
Case sizes from 0603 to 5931
Low inductance: down to 0.5 nH
Low thermal EMF: < 3 µV/°C
High-temperature capability:
up to +275 °C
Excellent frequency response: to 50 MHz
AEC-Q200 qualified
Applications
Current sensing
Voltage division
Pulse applications
Click to view
Buy NOW from Digi-Key
WSL3637
WSLP
WSL18
WSL3921
WSLT2512
WSH2818
*Flame retardance test may not be applicable to some resistor technologies
MOSFETs
Close
SQD50N04-4m5L Automotive MOSFETs
N-channel, 40 V, 175 °C in TO-252 package
Features
TrenchFET
®
Power MOSFET technology
Low R
DS(on)
of 0.0045 Ω at V
GS
= 10 V
Continuous drain current (I
D
) 50 A
AEC-Q101 qualified
Halogen-free according to IEC 61249-2-21
Applications
Under the hood
Safety and comfort electronics
Body electronics
Datasheet Link
SQD
RESISTORS
Close
MMA 0204 and MMB 0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Approved according to DIN EN 140401-803
AEC-Q200 qualified
Compliant to RoHS directive 2002/95/EC
Applications
Engine control units
Electronic ABS systems
Gear box control units
Click to view
Buy NOW from Digi-Key
MMx Professional
MMx Precision
OPTOELECTRONICS
Close
TLW*7.../8.../9... Telux LEDs
Clear, non-diffused LEDs
Features
High luminous flux and superb heat dissipation: R
thJP
is 90 K/W
Tube packaging for auto-insertion: color flux, categorized per tube
Available in yellow, orange, red, white, blue, and true green
Angle of half intensity = 90°, 60°, or oval emission characteristic
(25° x 68° or 40° x 90°)
AEC-Q101 qualified
Applications
Brake lights, CHMSL, back-up lights, turn signals, and instrument panel backlights
Solid state interior and comfort lighting
Traffic signals and signs
Buy NOW from Digi-Key
TLWR
TLWR/Y
CAPACITORS
Close
TH3 Series Surface-Mount Tantalum Capacitors
Automotive grade products
Features
AEC-Q200 qualified
High temperature: to +150 °C
Low ESR: > 100 mΩ; high ripple current carrying capability: < 1.28 A
High capacitance: 0.1 µF to 470 µF
100 % surge current tested; B, C, D, E
case sizes
Applications
Engine controls
Safety systems
Click to view
Buy NOW from Digi-Key
TH3
MOSFETs
Close
SQJ412EP
Automotive MOSFETs
N-channel, 40 V, 175 °C in PowerPAK
®
SO-8
Features
TrenchFET
®
power MOSFET technology
Low R
DS(on)
of 0.0045 Ω at V
GS
= 10 V
Continuous drain current (I
D
) of 32 A
AEC-Q101 qualified
Halogen-free according to IEC 61249-2-21
Applications
Under the hood
Safety and comfort electronics
Body electronics
Buy NOW from Digi-Key
SQJ