HOME
PRODUCTS
APPLICATIONS
COMPANY INFO
QUALITY AND ENVIRONMENTAL
Vishay
-
Engineer's Toolbox
- Alternative Energy
Alternative Energy
Automotive
Industrial/Power
Lighting
Medical
Military/Aerospace
Alternative Energy
RESISTORS
Surface-Mount,
Tubular, and
Axial-Leaded
Wirewound Resistors
OPTOELECTRONICS
TCLT10..
Optocouplers with
Phototransistor
Output
CAPACITORS
MKP 1848 DC-Link
Film Capacitors
MOSFETs
SiR880DP
MOSFETs
RESISTORS
MMA 0204, MMB 0207
Resistors
DIODES
SS15P3S
Surface-Mount
Schottky Rectifiers
MOSFETs
IRFPS40N50L, SiHFPS40N50L
Power MOSFETs
CAPACITORS
159 PUL-SI
Power Aluminum Capacitors
RESISTORS
LPS Series
Power Resistors
MOSFETs
SUM45N25-58
175 °C MOSFETs
RESISTORS
Close
Surface-Mount, Tubular, and Axial-Leaded Wirewound Resistors
High power (up to 480 W) to size ratio
Features
WSC/WSN - Molded case (2012 - 6927) and SMD, P
70 °C
(up to 3 W),
0.1 Ω to 15 kΩ
RW - Tubular up to 480 W, resistance up to 645 kΩ
RS/NS, LVR and CW axial resistors; high derating temperature up to 350 °C
Applications
Power supplies
Wind turbine braking
Buy NOW from Farnell
CW
LVR
RS/NS
WSC/WSN
RW
OPTOELECTRONICS
Close
TCLT10.. Optocouplers with Phototransistor Output
Device in SOP-4L long mini-flat package
Features
2.0 mm low-profile package
Creepage distance ≥ 8 mm
V
IORM
= 1050 V
V
ISO
= 500 V
RMS
Extra low coupling capacitance = 0.3 pF.
CTR range from 50 % to 600 %
Applications
Power converters
Switchmode power supplies
Microprocessor interfaces
Buy NOW from Farnell
TCLT
CAPACITORS
Close
MKP 1848 DC-Link Film Capacitors
Metallized polypropylene film capacitors for power electronics
Features
Rated capacitance: 1 µF to 400 µF; 2 or 4 pins for PCB mounting
Rated capacitance: 500 µF to 6000 µF; bus bar for direct IGBT mounting (customized)
DC voltage rating: 450 VNdc to 1200 VNdc
at 85 °C
High RMS current capabilities up to
1 A
RMS
/µF
Overvoltage withstanding up to 1.3 times the rated voltage (1 min/day)
Applications
Hybrid electric vehicles (HEV)
High-performance DC filtering applications
Motor drives, windmills, solar panels
Buy NOW from Farnell
MKP
MOSFETs
Close
SiR880DP MOSFETs
N-channel MOSFETs in PowerPAK
®
SO-8 package
Features
TrenchFET
®
Power MOSFET technology
Low R
DS(on)
: 0.0059 / 0.0072 Ω
at V
GS
= 10 V
Continuous drain current (I
D
): 60 A
Halogen-free according to IEC 61249-2-21
Compliant to RoHS Directive 2002/95/EC
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Farnell
SiR880DP
RESISTORS
Close
MMA 0204, MMB 0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Single pulse capability up to 3 kV or 1 kW
for 0207
Approved according to DIN EN 140401-803
Compliant to RoHS directive 2002/95/EC
Applications
Power inverters
Monitioring systems
Pulse protection
Buy NOW from Farnell
MMA 0204
MMx
RECTIFIERS
Close
SS15P3S Surface-Mount Schottky Rectifiers
Rectifier for photovoltaic solar cell protection
Features
Very low profile: typical height of 1.1 mm
Low forward voltage drop; low power losses: V
F
= 0.42 V at 15 A, 125 °C
Low thermal resistance: R
θJM
= 3 °C / W
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Halogen-free according to IEC 61249-2-21 definition
Applications
Bypass diode
Protection in solar cell junction boxes
Buy NOW from Farnell
SSP15P3S
MOSFETs
Close
IRFPS40N50L, SiHFPS40N50L Power MOSFETs
N-channel 500 V MOSFETs in
Super-247 package
Features
Superfast body diode eliminates the need for external diodes
Low gate charge: Q
g
max = 380 nC; simple drive requirements
Low R
DS(on)
: 0.087 Ω at V
GS
= 10 V
Peak diode recovery (dV/dt): 34 V/ns
Higher gate voltage threshold offers improved noise immunity
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Farnell
IRFP/SiHFP40N50L
CAPACITORS
Close
159 PUL-SI Power Aluminum Capacitors
Large types, very small dimensions
Features
Ultra-long useful life: 5000 hours at 105 °C
Keyed polarity snap-in version available
Cylindrical aluminum case, insulated with a blue sleeve
Applications
Power supplies for hybrid/electric automobiles
Pitch control in wind turbines
Energy storage in pulse systems
Smoothing and filtering
Buy NOW from Farnell
159PUL
RESISTORS
Close
LPS Series
Power Resistors
Up to 800 W in small-size,
low-weight package
Features
High power dissipation: 300 W, 600 W, and
800 W at 85 °C
Small size of 57 mm x 60 mm for low weight of 83 g
High dielectric strength: up to 12 kV
RMS
Non-inductive: < 1 µH
Applications
High-voltage battery controls for electric vehicles
Inverters, power converters, and discharge resistors for wind turbines
Buy NOW from Farnell
LPS300
LPS600
LPS800
MOSFETs
Close
SUM45N25-58 175 °C MOSFETs
N-channel 250 V MOSFETs in
TO263 package
Features
TrenchFET
®
power MOSFET technology
Low R
DS(on)
: 0.058 Ω at V
GS
= 10 V
Continuous drain current (I
D
): 45 A
Junction temperature: 175 °C
New low-thermal-resistance package
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Farnell
SUM45N25-58