My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
Engineer's Toolbox 1.0
» Automtive
ALTERNATIVE
ENERGY
AUTOMOTIVE
INDUSTRIAL /
POWER
LIGHTING
MEDICAL
MILITARY
Versions: Version 1.0
|
Version 2.0
|
Version 3.0
Alternative Energy
Automotive
Industrial / Power
Lighting
Medical
Military / Aerospace
Automotive
DIODES
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
CAPACITORS
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
RESISTORS
WSL Surface-Mount Power Metal Strip
®
Resistors
MOSFETs
SQD50N04-4m5L Automotive MOSFETs
RESISTORS
MMA 0204, MMB 0207 Resistors
OPTOELECTRONICS
TLW*7.../8.../9...VLW*9... Telux LEDs
CAPACITORS
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
MOSFETs
SQJ412EP Automotive MOSFETs
ALTERNATIVE ENERGY
ALTERNATIVE ENERGY
AUTOMOTIVE
INDUSTRIAL / POWER
INDUSTRIAL / POWER
LIGHTING
LIGHTING
MEDICAL
MEDICAL
MILITARY / AEROSPACE
MILITARY / AEROSPACE
DIODES
Close
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
High-temperature, high-reliability TVS
(T
j
max = 175 °C)
Features
Patented PAR
®
construction
Available in uni-directional polarity only
High surge capability (10 / 1000 µs) up to 6600 W
Meets ISO7637-2 surge specification and MSL level 1, per J-STD-020, LF max peak of 245 °C
Compliant to RoHS 20002/95/EC and
WEEE 2002/96/EC
Applications
Transient voltage protection
Inductive load-switching and lighting
Automotive load-dump protection
Buy NOW from Farnell
SM8SM24
CAPACITORS
Close
146 RTI (Radial) and 146 CTI (SMD Chip) Polarized Aluminum Capacitors
High temperature (up to +125 °C),
low impedance (down to 0.018 Ω), AEC-Q200
Features
Very long useful life: 2500 h to 6000 h at
125 °C
Charge- and discharge-proof
Very low ESR: 0.018 Ω for 146 RTI and 0.035 Ω for 146 CTI, depending on case size
Vibration-proof, 4-pin and 6-pin versions (146 CTI)
146 CTI:
10 x 10 mm up to 18 x 21 mm
;
146 RTI: 10 x 12 mm up to 18 x 35 mm
Applications
Engine mount electronics
Powertrain
Vehicle dynamics
Chassis electronics
Click to view
Buy NOW from Farnell
146 RTI
146 CTI
RESISTORS
Close
WSL Surface-Mount Power Metal Strip
®
Resistors
Low resistance: down to 0.0002 Ω
Features
Case sizes from 0603 to 5931
Low inductance: down to 0.5 nH
Low thermal EMF: < 3 µV/°C
High-temperature capability:
up to +275 °C
Excellent frequency response: to 50 MHz
AEC-Q200 qualified
Applications
Current sensing
Voltage division
Pulse applications
Click to view
Buy NOW from Farnell
WSL
WSL3637
*Flame retardance test may not be applicable to some resistor technologies
MOSFETs
Close
SQD50N04-4m5L Automotive MOSFETs
N-channel, 40 V, 175 °C in TO-252 package
Features
TrenchFET
®
Power MOSFET technology
Low R
DS(on)
of 0.0045 Ω at V
GS
= 10 V
Continuous drain current (I
D
) 50 A
AEC-Q101 qualified
Halogen-free according to IEC 61249-2-21
Applications
Under the hood
Safety and comfort electronics
Body electronics
Buy NOW from Farnell
SQD50N04
RESISTORS
Close
MMA 0204, MMB 0207, SMM0204, SMM0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Approved according to DIN EN 140401-803
AEC-Q200 qualified
Compliant to RoHS directive 2002/95/EC
Applications
Engine control units
Electronic ABS systems
Gear box control units
Click to view
Buy NOW from Farnell
Professional
MMA 0204
MMB 0207
OPTOELECTRONICS
Close
TLW*7.../8.../9...VLW*9... Telux LEDs
Clear, non-diffused LEDs
Features
High luminous flux and superb heat dissipation: R
thJP
is 90 K/W
Tube packaging for auto-insertion: color flux, categorized per tube
Available in yellow, orange, red, white, blue, and true green
Angle of half intensity = 90°, 60°, or oval emission characteristic
(25° x 68° or 40° x 90°)
AEC-Q101 qualified
Applications
Brake lights, CHMSL, back-up lights, turn signals, and instrument panel backlights
Solid state interior and comfort lighting
Traffic signals and signs
Buy NOW from Farnell
TLWR
TLWR/Y
CAPACITORS
Close
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
Automotive grade products
Features
AEC-Q200 qualified
High temperature: to +150 °C
Low ESR: > 100 mΩ; high ripple current carrying capability: < 1.28 A
High capacitance: 0.1 µF to 470 µF
100 % surge current tested; B, C, D, E
case sizes
Applications
Engine controls
Safety systems
Click to view
Buy NOW from Farnell
TP3
TH3
MOSFETs
Close
SQJ412EP
Automotive MOSFETs
N-channel, 40 V, 175 °C in PowerPAK
®
SO-8
Features
TrenchFET
®
power MOSFET technology
Low R
DS(on)
of 0.0045 Ω at V
GS
= 10 V
Continuous drain current (I
D
) of 32 A
AEC-Q101 qualified
Halogen-free according to IEC 61249-2-21
Applications
Under the hood
Safety and comfort electronics
Body electronics
Buy NOW from Farnell
SQJ412EP