My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
Engineer's Toolbox 1.0
» Automtive
ALTERNATIVE
ENERGY
AUTOMOTIVE
INDUSTRIAL /
POWER
LIGHTING
MEDICAL
Versions: Version 1.0
|
Version 2.0
|
Version 3.0
Introduction
Alternative Energy
Automotive
Industrial / Power
Lighting
Medical
Military / Aerospace
Automotive
DIODES
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
CAPACITORS
146 CTI (SMD Chip) Polarized Aluminum Capacitors
MOSFETs
SQM120N04-1M7L Automotive MOSFETs
INDUCTORS
IHLP-5050 / 2525 Low-Profile, High-Current Surface-Mount Power Inductors
OPTOELECTRONICS
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
RESISTORS
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip
®
Resistors
RESISTORS
MMA 0204, SMM0204, SMM0207 Resistors
OPTOELECTRONICS
TLW*7.../8.../9... Telux LEDs
CAPACITORS
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
ALTERNATIVE ENERGY
ALTERNATIVE ENERGY
AUTOMOTIVE
INDUSTRIAL / POWER
INDUSTRIAL / POWER
LIGHTING
LIGHTING
MEDICAL
MEDICAL
DIODES
Close
SM8S24 Surface-Mount Automotive Transient Voltage Suppressors, AEC-Q101
High-temperature, high-reliability TVS
(T
j
max = 175 °C)
Features
Patented PAR
®
construction
Available in uni-directional polarity only
High surge capability (10 / 1000 µs) up to 6600 W
Meets ISO7637-2 surge specification and MSL level 1, per J-STD-020, LF max peak of 245 °C
Compliant to RoHS 20002/95/EC and
WEEE 2002/96/EC
Applications
Transient voltage protection
Inductive load-switching and lighting
Automotive load-dump protection
Buy NOW from Mouser
SM8SM24
CAPACITORS
Close
146 CTI (SMD Chip) Polarized Aluminum Capacitors
High temperature (up to +125 °C),
low impedance (down to 0.018 Ω), AEC-Q200
Features
Very long useful life: 2500 h to 6000 h at
125 °C
Charge- and discharge-proof
Very low ESR: 0.018 Ω for 146 RTI and 0.035 Ω for 146 CTI, depending on case size
Vibration-proof, 4-pin and 6-pin versions (146 CTI)
146 CTI:
10 x 10 mm up to 18 x 21 mm
;
146 RTI: 10 x 12 mm up to 18 x 35 mm
Applications
Engine mount electronics
Powertrain
Vehicle dynamics
Chassis electronics
Click to view
Buy NOW from Mouser
146 CTI
MOSFETs
Close
SQM120N04-1M7L Automotive MOSFETs
N-channel, 40 V, 175 °C maximum junction temperature in TO-263 package
Features
TrenchFET
®
power MOSFET technology
Low R
DS(on)
of 0.0017 Ω at V
GS
= 10 V
Continuous drain current (I
D
) = 120 A
AEC-Q101 qualified
Halogen-free according to
IEC 61249-2-21
Applications
Under the hood
Safety and comfort electronics
Body electronics
Buy NOW from Mouser
SQM
INDUCTORS
Close
IHLP-5050 / 2525 Low-Profile, High-Current Surface-Mount Power Inductors
Inductance range up to 10 µH
Features
Low profile down to 3.5 mm (IHLP-5050);
1.8 mm
(IHLP-2525)
Frequency range: to 5.0 MHz
Handle high transient current spikes without saturation
Ultra-low buzz noise due to composite construction
IHLP are qualified according to
AEC-Q200
Applications
Voltage regulator modules (VRM)
DC/DC conversion
Personal navigation systems
Buy NOW from Mouser
IHLP
OPTOELECTRONICS
Close
TCUT1300X01 Miniature Transmissive Sensors, Ideal for Optical Encoding
IR emitter and 2 phototransistor detectors
Features
Surface-mount package
(5.5 x 4.0 x 4.0 mm)
Gap: 3 mm; aperture: 0.3 mm
AEC-Q101 qualified
Moisture sensitivity level (MSL): 1
Operating temperature:
−40 °C to +125 °C
Applications
Interrrupter sensor (steering angle, key insertion, knob rotation)
Positioning sensor
Senses motion, speed, and direction
Buy NOW from Mouser
TCUT
RESISTORS
Close
WSL, WSLT, WSLP, WSH Surface-Mount Power Metal Strip
®
Resistors
Low resistance: down to 0.0002 Ω
Features
Case sizes from 0603 to 5931
Low inductance: down to 0.5 nH
Low thermal EMF: < 3 µV/°C
High-temperature capability:
up to +275 °C
Excellent frequency response: to 50 MHz
AEC-Q200 qualified
Applications
Current sensing
Voltage division
Pulse applications
Click to view
Buy NOW from Mouser
WSL
WSL3637
WSLP
WSL3921
WSLT2010
WSLT2512
WSH2818
*Flame retardance test may not be applicable to some resistor technologies
RESISTORS
Close
MMA 0204, SMM0204, SMM0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Approved according to
DIN EN 140401-803
AEC-Q200 qualified
Compliant to RoHS directive 2002/95/EC
Applications
Engine control units
Electronic ABS systems
Gear box control units
Click to view
Buy NOW from Mouser
SMM0204
SMM0207
MMA 0204 Professional
MMA 0204 Precision
OPTOELECTRONICS
Close
TLW*7.../8.../9... Telux LEDs
Clear, non-diffused LEDs
Features
High luminous flux and superb heat dissipation: R
thJP
is 90 K/W
Tube packaging for auto-insertion: color flux, categorized per tube
Available in yellow, orange, red, white, blue, and true green
Angle of half intensity = 90°, 60°, or oval emission characteristic
(25° x 68° or 40° x 90°)
AEC-Q101 qualified
Applications
Brake lights, CHMSL, back-up lights, turn signals, and instrument panel backlights
Solid state interior and comfort lighting
Traffic signals and signs
Buy NOW from Mouser
TLWR
TLWR/Y
CAPACITORS
Close
TP3 and TH3 Series Surface-Mount Tantalum Capacitors
Automotive grade products
Features
AEC-Q200 qualified
High temperature: to +150 °C
Low ESR: > 100 mΩ; high ripple current carrying capability: < 1.28 A
High capacitance: 0.1 µF to 470 µF
100 % surge current tested; B, C, D, E
case sizes
Applications
Engine controls
Safety systems
Click to view
Buy NOW from Mouser
TP3
TH3