c
HOME
PRODUCTS
APPLICATIONS
COMPANY INFO
QUALITY AND ENVIRONMENTAL
Vishay
-
Engineer's Toolbox
- Industrial/Power
Introduction
Alternative Energy
Automotive
Industrial/Power
Lighting
Medical
Industrial/Power
RESISTORS
SMM0204, SMM0207, MMA 0204 Resistors
OPTOELECTRONICS
VSMB2020X01
IR Emitter and
Detector Pairs
MOSFETs
SiR880DP and SiR804DP Power MOSFETs
RESISTORS
MC AT Series Resistors
DIODES
GB75DA (600 V and 1200 V) IGBT Modules
OPTOELECTRONICS
VO3120 IGBT and MOSFET Drivers
CAPACITORS
096-PLL-4TSI Long Life, 4-Terminal Snap-In Aluminum Capacitors
MOSFETs
SUP85N03-3m6P and Power MOSFETs
RESISTORS
Surface-Mount, Axial-Leaded, and Vertical-Mounted Wirewound Resistors
DIODES
FRED Pt
®
Ultrafast Rectifiers, 2 x 30 A, 200 V through 600 V in TO247 Package
RESISTORS
Close
MMA 0204, SMM0204, SMM0207 Resistors
Professional and precision MELF resistors
Features
Advanced thin film technology
Superior stability: down to class 0.05
Single pulse capability up to 3 kV or 1 kW
for 0207
Approved according to DIN EN 140401-803
Compliant to RoHS directive 2002/95/EC
Applications
Power supplies
Control units
Signal conditioning
Buy NOW from Mouser
SMM 0204
SMM 0207
MMA 0204 Professional
MMA 0204 Precision
OPTOELECTRONICS
Close
VSMB2020X01 IR Emitter and Detector Pairs
IR emitting diode and PIN photodiode with package and wavelength matched
Features
Miniature surface-mount package:
2.3 x 2.3 x 2.8 mm
Narrow angle of half-intensity / sensitivity:
± 12° / ± 15°
Low forward voltage for emitter:
1.35 V at 100 mA
High radiant intensity: 40 mW/sr at 100 mA
Low dark current for photodiode: 1nA
Applications
Metering systems
Light curtains and light barriers
Smoke detectors
Buy NOW from Mouser
VSMB
VEMD
MOSFETs
Close
SiR880DP and SiR804DP Power MOSFETs
N-channel MOSFETs in PowerPAK
®
SO-8 package
Features
TrenchFET
®
Power MOSFET technology
Low R
DS(on)
: 0.0059 / 0.0072 Ω
at V
GS
= 10 V
Continuous drain current (I
D
): 60 A
Halogen-free according to IEC 61249-2-21
Compliant to RoHS Directive 2002/95/EC
Applications
Junction box power conversion for solar power
Junction box power conversion for wind turbines
Buy NOW from Mouser
SiR804DP
SiR880DP
RESISTORS
Close
MC AT Series Resistors
Professional and Precision thin film chip resistors
Features
Operating temperature up to 175 °C
High power rating up to
P
85
= 400 mW
Excellent humidity resistance
|ΔR/R| > 0.5 % (85 °C; 85 % RH; 1000 h)
New construction ensures extreme stability and reliablility
Precision tolerance: 0.1 %
Applications
Power supplies
Control units
Signal conditioning
Buy NOW from Mouser
MC AT Professional
DIODES
Close
GB75DA (600 and 1200 V) IGBT Modules
IGBT diode modules in isolated SOT227 package
Features
Trench and NPT IGBT technology PTC for easy paralleling
HEXFRED
®
and FRED Pt
®
as antiparallel diode
Very low internal stray inductance
(< 5 nH typical)
Switching frequency from 8 kHz up to 100 kHz; very low V
ceon
(down to 1.69 V typ.)
Industry standard package, 100 % Pb-free, UL-approved
Applications
Primary inverter for HF welder
UPS
Large SMPS and induction heating
Buy NOW from Mouser
GB75DA
OPTOELECTRONICS
Close
VO3120 IGBT and MOSFET Drivers
Optocoupler in DIP-8 package with optical isolation
Features
2.5 A output current
Wide operating voltage: 15 V to 32 V
Low 2.5 mA supply current
25 kV/µs min. CMTI
200 ns max. PWD
Applications
3-phase motors and DC brushless motors
UPS and industrial inverters
Buy NOW from Mouser
VO3120
CAPACITORS
Close
096-PLL-4TSI Long Life, 4-Terminal Snap-In Aluminum Capacitors
Long life: up to 10 000 hours at 85 °C
Features
Bridges the gap between screw-terminal and snap-in capacitors
Rated capacitance up to 2700 µF
Rated voltage:
350 V
to
500 V
Excellent mounting stability
Applications
Industrial systems
Smoothing and filtering applications
Buy NOW from Mouser
096 PLL-4TSI
MOSFETs
Close
SUP85N03-3m6P Power MOSFETs
N-channel, 30 V and 40 V MOSFETs in TO-220AB package
Features
TrenchFET
®
technology
Low R
DS(on)
: 0.0033 Ω / 0.0036 Ω at
V
GS
= 10 V
Continuous drain current (I
D
): 85 A / 90 A
Halogen-free according to IEC 61249-2-21
RoHS-compliant
Applications
Motor controls and drives
Battery chargers
DC/DC converters
Buy NOW from Mouser
SUP85N03
RESISTORS
Close
Surface-Mount, Axial-Leaded, and Vertical-Mounted Wirewound Resistors
High power (up to 1000 W) to size ratio
Features
WSC / WSN - Molded case sizes 2012 - 6927,
P
70 °C
(up to 3 W), resistance range 0.1 Ω to
8 kΩ
WSZ - SMD high-power (P
25 °C
up to 3.75 W), silicone or cement coated, resistance up to
15 kΩ
CP/AC/G200/Z300 - Axial-leaded, fireproof ceramic case, P
40 °C
up to 25 W, resistance up to 45 kΩ
CPCx - Vertical mount, fireproof ceramic case resistors. P
70 °C
up to 10 W, resistance up to
150 kΩ
GWS/GBS/ZWS/ZBS/HL/NHL - Tubular resistors up to 1000 W, resistance up to
645 kΩ
Applications
Power supplies
Line filtering
Buy NOW from Mouser
AC
CP
CPCx
WSC/WSN
DIODES
Close
FRED Pt
®
Ultrafast Rectifiers, 2 x 30 A, 200 V through 600 V in TO247 Package
Low recovery current minimizes switching losses
Features
Optimized trade-off between recovery time and forward voltage drop
Low leakage current, down to 0.02 µA
(at 25 °C)
175 °C operating junction temperature
Fully leaded Pb-free and RoHS-compliant devices
Industrial level qualified
Applications
Output rectification: HF welding / SMPS
UPS
DC/DC converters and f/w diodes for low-voltage motor drives
Buy NOW from Mouser
60CPH03PbF
60CPU02-F
60CPU06-F