• HOME
  • PRODUCTS
  • APPLICATIONS
  • COMPANY INFO
  • QUALITY AND ENVIRONMENTAL
Vishay - Engineer's Toolbox - Medical
  • Introduction
  • Alternative Energy
  • Automotive
  • Industrial/Power
  • Lighting
  • Medical
Medical
ICs
DG508B, DG509B Precision CMOS Analog Multiplexers
CAPACITORS
VJ Series Non-Magnetic Surface-Mount MLCCs
DIODES
BYG23M Rectifiers
ICs
DG9424, DG9425, DG9426 Low-Voltage Precision Analog Switches
CAPACITORS
TM8 Leadframeless, Low-DCL Solid Tantalum Capacitors
ICs
SiC417 microBUCK™ Stand-Alone Buck Regulators

Products | Company Info | Press | Investors | Contacts | Acquired Manufacturers | Privacy & Legal | Your Account
ICs
Close
DG508B, DG509B Precision CMOS Analog Multiplexers
16-/dual 8-channel, 8-/dual 4-channel
Features
  • Operate with single or dual power supply; 44 V power supply maximum rating
  • V+ to V- analog signal swing range
  • Extended operating temperature - 40 °C to + 125 °C
  • Low leakage: typically < 3 pA
  • Low power: 10 µA
Applications
  • Medical instrumentation
  • Data acquisition systems
  • Audio and video signal routing
Buy NOW from Mouser
  • DG508B/DG509B
CAPCITORS
Close
VJ Series Non-Magnetic Surface-Mount MLCCs
Safety screened for magnetic properties
Features
  • Case sizes 0402 to 3640
  • C0G (NP0); X5R, X7R dielectrics
  • Voltage ratings to 3000 V
  • High-reliability designs for implantable medical applications
  • Reliable noble metal electrode (NME) system
Applications
  • Magnetic resonance imaging (MRI)
  • Medical testing and diagnostic equipment
  • Laboratory analysis equipment
Buy NOW from Mouser
  • VJ Series
DIODES
Close
BYG23M Rectifiers
Ultrafast SMD avalanche rectifier
Features
  • Low-profile (2.29 mm max.) DO-214AC (SMA) package
  • Low reverse current: 5 µA at 25 °C
  • High reverse voltage: VRRM = 1000 V
  • Ultra-fast reverse recovery time: trr = 75 ns
  • 20 mJ avalanche capability
Applications
  • Frequency rectification and freewheeling
  • Switching mode converters / inverters
Buy NOW from Mouser
  • BYG23M
RESISTORS
Close
P11 Series Panel Potentiometers
Modular panel potentiometers
Features
  • Versatile: up to seven modules with standard options such as switch and indent
  • Up to two million cycles life length
  • Custom options include connectors, harnesses, special angles
  • IP64 sealing
  • RoHS-compliant
Applications
  • Panel controls, x-ray equipment, syringe pumps
  • Power factor correction (PFC)
  • CMOS amplifier gain, CMOS IC offset setting, motor speed control, angle sensing
Buy NOW from Mouser
  • P11S
ICs
Close
DG9424, DG9425, DG9426 Low-Voltage Precision Analog Switches
Monolithic quad SPST analog switches with dual supply and low RDS(on) (1.7 Ω)
Features
  • 2.7 V through 12 V single supply or ± 3 through ± 6 dual supply
  • Fast switching: ton = 42 ns, toff = 28 ns
  • TTL and CMOS compatible
  • Low leakage: 0.2 nA
  • ESD protection: 2000 V
Applications
  • Data acquisition systems
  • Communication systems
  • Audio signal routing
Buy NOW from Mouser
  • DG9424
CAPACITORS
Close
TM8 MICROTAN® Leadframeless,
Low-DCL Solid
Tantalum Capacitors
Robust design ensures the highest possible reliability
Features
  • Tailorable high-reliability screening options
  • Low DCL (200 nA), efficient operation, and long battery life
  • Small case sizes (down to 0402) are ideal for space-constrained applications
  • Dedicated production facility ensures quality in all phases of production
  • Additional screening available for medical implantable applications
Applications
  • Medical implantable devices (pacemakers, ICDs, neurological stimulators)
  • Medical instrumentation
  • Space-constrained and battery-powered applications
Buy NOW from Mouser
  • TM8
ICs
Close
SiC417 microBUCK™ Stand-Alone Buck Regulators
10 A, 28 V integrated buck regulators
Features
  • High efficiency: SiC417 ≥ 92 %
  • Integrated bootstrap diode
  • Configurable 150 mA LDO with bypass logic
  • Halogen-free according to IEC 61249-2-21
Applications
  • Embedded applications
  • Networked equipment
  • Point-of-load power supplies
Buy NOW from Mouser
  • SiC417