My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Engineer's Toolbox 3.0
»
Industrial
» Factory Automation - Testers
Versions:
Version 1.0
|
Version 2.0
| Version 3.0
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Powertrain – 12 V /
24 V
Engine Cooling
Exhaust Emission Control Systems
Heating, Ventilation, Air Conditioning (HVAC)
Powertrain – Injection Control and Fuel Pump
Direct Injector Control (Solenoid)
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Brake and Active Safety Control
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Steering (BLDC Motor Drive)
Micro Hybrid – Start / Stop (12 V)
Generator and Alternator Power Modules
Generator and Alternator Control Modules
Boardnet Stabilizer DC/DC Converters
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
DC/DC Bidirectional and Chargers
Energy Control Modules
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Smoke
Flame / Fire
Gas
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems / Door and Gate Opener
Biometrics
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Factory Automation
Testers
OPTOELECTRONICS
High-Speed, SPST Normally Open (1 Form A) Solid-State Relay in DIP-6 Package
VO14641AT
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMCJxx
RESISTORS
Professional Thin Film Chip Resistors
MCT0603-AT
MOSFETs
P-Channel 40 V (D-S) MOSFET
Si2319CDS
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
, Class Y1,
500 V
AC
VY1
ICs
Precision 8-Channel / Dual 4-Channel CMOS Analog Multiplexers
DG508B
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS 600
RECTIFIERS
Hyperfast Rectifier, 15 A FRED Pt
®
VS-15ETH06FPPbF
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case, Low ESR
TR3
RESISTORS
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network
ORN
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certification
IL300
Testers
Close
OPTOELECTRONICS
High-Speed, SPST Normally Open (1 Form A) Solid-State Relay in DIP-6 Package
VO14641AT
Features
Isolation test voltage of 5300 V
RMS
, load voltage of 60 V, DC load current of 2 A
Can be configured for AC/DC or DC only operation with clean, bounce-free switching
Product Page
VO14641AT
BUY NOW
Testers
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMCJxx
Features
Available in unidirectional and bidirectional
AEC-Q101 qualified
Product Page
SMCJxx
BUY NOW
Testers
Close
RESISTORS
Professional Thin Film Chip Resistors
MCT0603-AT
Features
Best in class surge handling capability, excellent overall stability class 0.5
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCT0603-AT
BUY NOW
Testers
Close
MOSFETs
P-Channel 40 V (D-S) MOSFET
Si2319CDS
Features
Classic TrenchFET
®
technology, maximum R
DS(on)
77 mΩ
Popular SOT-23 packaging
Product Page
Si2319CDS
BUY NOW
Testers
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
, Class Y1, 500 V
AC
VY1
Features
X1 / Y1 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY1
BUY NOW
Testers
Close
ICs
Precision 8-Channel / Dual 4-Channel CMOS Analog Multiplexers
DG508B
Features
High-precision, low-noise signal switching, 2 pC low charge injection
Low parasitic capacitance of 18 pF C
D(on)
, low leakage typically of 3 pA
Product Page
DG508B
BUY NOW
Testers
Close
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS 600
Features
High-power, 57 mm x 57 mm, 600 W at 25 °C on heatsink, low weight of 83 g
Non-inductive down to 1 µH, high pulse capability up to 1000 J short pulse
Click to view
Product Page
LPS 600
Testers
Close
RECTIFIERS
Hyperfast Rectifier, 15 A FRED Pt
®
VS-15ETH06FPPbF
Features
175 °C operating junction temperature
Hyperfast recovery time
Product Page
VS-15ETH06FPPbF
BUY NOW
Testers
Close
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
Features
RF Inductor for high density filter applications
Vertical bobbin construction eliminates cross talk with nearby components
Product Page
IMC-1210
BUY NOW
Testers
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case, Low ESR
TR3
Features
Molded tantalum capacitor, low ESR
Automation and control, SMPS, motion and drives, telecom infrastructure, networking and multiplexer, general purpose
Product Page
TR3
Testers
Close
RESISTORS
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network
ORN
Features
Multiple divider ratios with resistance values from 33 Ω to 500 kΩ per resistor
Available in 0.05 % ratio tolerance and 5 ppm/°C TCR tracking
Product Page
ORN
BUY NOW
Testers
Close
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certification
IL300
Features
Feedback photodiode compensates for LED's time and temperature characteristics
Isolation test voltage, 5300 V
RMS
in a DIP or SMD package
Product Page
IL300
BUY NOW