My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Engineer's Toolbox 3.0
»
Telecommunications
» Infrastructure - Line Cards
Versions:
Version 1.0
|
Version 2.0
| Version 3.0
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Powertrain – 12 V /
24 V
Engine Cooling
Exhaust Emission Control Systems
Heating, Ventilation, Air Conditioning (HVAC)
Powertrain – Injection Control and Fuel Pump
Direct Injector Control (Solenoid)
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Brake and Active Safety Control
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Steering (BLDC Motor Drive)
Micro Hybrid – Start / Stop (12 V)
Generator and Alternator Power Modules
Generator and Alternator Control Modules
Boardnet Stabilizer DC/DC Converters
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
DC/DC Bidirectional and Chargers
Energy Control Modules
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Smoke
Flame / Fire
Gas
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems / Door and Gate Opener
Biometrics
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Infrastructure
Line Cards
RESISTORS
Professional Thin Film Chip Resistors
MCS 0402
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
V3P6
OPTOELECTRONICS
High-Speed, SPST Normally Open (1 form A), Solid-State Relay in an SOP-4 Package
LH1546AEF
NON-LINEAR RESISTORS
TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection
PTCTT
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ0402Y
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
CERAMIC CAPACITORS
IEC 60384-14:2005, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
MLCC SMD Safety Capacitor
NON-LINEAR RESISTORS
NTC Thermistors, SMD 0402, 0603, 0805, and 1206 Chips
NTHS
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
ICs
4 A, 4.5 V to 15 V Input, Synchronous Buck Regulator Enables Compact Design
SiP12109
Line Cards
Close
RESISTORS
Professional Thin Film Chip Resistors
MCS 0402
Features
Excellent stability class 0.5, cost efficient
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCS 0402
BUY NOW
Line Cards
Close
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
V3P6
Features
Trench MOS Schottky technology
AEC-Q101 qualified
Product Page
V3P6
BUY NOW
Line Cards
Close
OPTOELECTRONICS
High-Speed, SPST Normally Open (1 form A), Solid-State Relay in an SOP-4 Package
LH1546AEF
Features
Isolation test voltage 3750 V
RMS
, load voltage 350 V, DC load current 120 mA
Can be configured for AC/DC or DC only operation w/clean, bounce-free switching
Product Page
LH1546AEF
BUY NOW
Line Cards
Close
NON-LINEAR RESISTORS
TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection
PTCTT
Features
Very small footprint, allowing an increased number of lines
Thermal coupled PTCs for enhanced protection
Product Page
PTCTT
BUY NOW
Line Cards
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ
Features
Compact, high-current power inductor for DC/DC conversion and filtering
High-frequency energy storage up to 5 MHz
Product Page
IHLP-2525CZ
BUY NOW
Line Cards
Close
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ0402Y
Features
Reliable wet build process and noble metal electrode technology
Polymer (soft) termination options
Product Page
VJ0402Y
BUY NOW
Line Cards
Close
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
Features
SMD, RF filter inductor
Vertical bobbin configuration provides low cross talk to nearby components
Product Page
IMC-1210
BUY NOW
Line Cards
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
Features
Extremely low resistance values from 0.0005 Ω to 0.5 Ω and tolerance of 1 %
High power of 1 W in 2512 size resistor
Product Page
WSL2512
BUY NOW
Line Cards
Close
CERAMIC CAPACITORS
IEC 60384-14:2005, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
MLCC SMD Safety Capacitor
Features
Surface-mount design: simpler assembly and reduced board space requirement
Available in NP0 (C0G) or X7R dielectrics
Product Page
MLCC SMD Safety Capacitor
Line Cards
Close
NON-LINEAR RESISTORS
NTC Thermistors, SMD 0402, 0603, 0805, and 1206 Chips
NTHS
Features
Standard series
Glass protected
Product Page
NTHS
BUY NOW
Line Cards
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
Features
Polymer termination available for intensive board flex requirements
100 % voltage conditioning available up to 630 V
DC
rating (process code "5H")
Product Page
MLCC OMD Capacitors
Line Cards
Close
ICs
4 A, 4.5 V to 15 V Input, Synchronous Buck Regulator Enables Compact Design
SiP12109
Features
Current mode constant on time architecture enables fast transient response
OVP, UVP, OTP, PGOOD, and soft start
Click to view
Product Page
SiP12109
BUY NOW