My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Engineer's Toolbox
»
Automotive
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
ALUMINUM CAPACITORS
SMD Aluminum Capacitors, High Temperature Up to 150 °C, Low ESR
260 CLA-V
Direct Injector Control (Solenoid)
Close
ALUMINUM CAPACITORS
SMD Aluminum Capacitors, High Temperature Up to 150 °C, Low ESR
260 CLA-V
Features
High ripple current up to 1400 mA at 150 °C, capacitance up to 3300 µF
Useful life up to 2000 h at 150 °C, high vibration capability
Product Page
260 CLA-V
RESISTORS
Precision Thin Film Chip Resistor Arrays, Superior Moisture Resistivity
ACAS0612 AT Precision
Direct Injector Control (Solenoid)
Close
RESISTORS
Precision Thin Film Chip Resistor Arrays, Superior Moisture Resistivity
ACAS0612 AT Precision
Features
Resistance ratio up to 1:20, superior tracking stability over lifetime
Relative TCR to ± 5 ppm/K (tracking), AEC-Q200 qualified, sulfur-resistant
Product Page
ACAS0612 AT Precision
BUY NOW
MOSFETs
Dual N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 60 V, 12 mΩ
SQJB60EP
Direct Injector Control (Solenoid)
Close
MOSFETs
Dual N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 60 V, 12 mΩ
SQJB60EP
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Dual configuration in thermally enhanced PowerPAK® SO-8L saves board space
Product Page
SQJB60EP
BUY NOW
RECTIFIERS
200 V, 2 x 3 A Fred Pt® Hyperfast Rectifiers
VS-6CSH02HM3
Direct Injector Control (Solenoid)
Close
RECTIFIERS
200 V, 2 x 3 A Fred Pt® Hyperfast Rectifiers
VS-6CSH02HM3
Features
Hyperfast recovery time, trr = 27 ns, reduced Qrr, and soft recovery
Low forward voltage drop and low leakage current
Product Page
VS-6CSH02HM3
BUY NOW
RECTIFIERS
200 V, 2 x 3 A Fred Pt® Hyperfast Rectifiers
VS-8DKH02
Direct Injector Control (Solenoid)
Close
RECTIFIERS
200 V, 2 x 3 A Fred Pt® Hyperfast Rectifiers
VS-8DKH02
Features
Dual 5x6 (FlatPAKTM) package
Tj = 175 °C
Product Page
VS-8DKH02
BUY NOW
DIODES
Surface-Mount PAR® TVS, 600 W, 6.8 V to 51 V
TA6Fxx
Direct Injector Control (Solenoid)
Close
DIODES
Surface-Mount PAR® TVS, 600 W, 6.8 V to 51 V
TA6Fxx
Features
Very low-profile DO-221AC (SlimSMA™) package - typical height of 0.95 mm
Tj = 185 °C
Product Page
TA6Fxx
BUY NOW
RESISTORS
Power Metal Strip® SMD Resistors, Wide Terminal, 1 mΩ to 3 mΩ, 1 W
WSL0612
Direct Injector Control (Solenoid)
Close
RESISTORS
Power Metal Strip® SMD Resistors, Wide Terminal, 1 mΩ to 3 mΩ, 1 W
WSL0612
Features
Low EMF, high temperature up to 170 °C
Product Page
WSL0612
BUY NOW
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-5050FD-5A
Direct Injector Control (Solenoid)
Close
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-5050FD-5A
Features
Excellent high-temperature performance and noise filtering
Product Page
IHLP-5050FD-5A
BUY NOW
CERAMIC CAPACITORS
AEC-Q200 Qualified, Broad Range of Sizes and Working Voltages, C0G (NPO), X7R, and X8R
VJ…31X RoHS Automotive MLCCs
Direct Injector Control (Solenoid)
Close
CERAMIC CAPACITORS
AEC-Q200 Qualified, Broad Range of Sizes and Working Voltages, C0G (NPO), X7R, and X8R
VJ…31X RoHS Automotive MLCCs
Features
RoHS and Green compliant parts available
AgPd termination available for epoxy bonding
Product Page
VJ…31X RoHS Automotive MLCCs
MOSFETs
N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 80 V, 7 mΩ
SQJA80EP
Direct Injector Control (Solenoid)
Close
MOSFETs
N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 80 V, 7 mΩ
SQJA80EP
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Ultra-low RDS(on), thermally enhanced PowerPAK® 8x8L replaces D2PAK in less than half of the area
Product Page
SQJA80EP
BUY NOW
NON-LINEAR RESISTORS
SMD Glass-Protected NTC Thermistors
NTCS...e3
Direct Injector Control (Solenoid)
Close
NON-LINEAR RESISTORS
SMD Glass-Protected NTC Thermistors
NTCS...e3
Features
Standard series, AEC-Q200 compliant
Glass-protected with soft terminations
Product Page
NTCS...e3
BUY NOW
MOSFETs
Dual N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 40 V, 9.66 mΩ
SQJB42EP
Direct Injector Control (Solenoid)
Close
MOSFETs
Dual N-Channel MOSFETs in 5 mm x 6 mm PowerPAK® SO-8L Rated at 40 V, 9.66 mΩ
SQJB42EP
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Dual configuration in thermally enhanced PowerPAK® SO-8L saves board space
Product Page
SQJB42EP
BUY NOW