My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Engineer's Toolbox
»
Automotive
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Body Electronics
Comfort, Door, Window Controls
MOSFETs
N-Channel MOSFETs in 5 mm x 6 mm PowerPAK®, 40 V, 58 A, 6.3m Ω
SQJ868EP
Comfort, Door, Window Controls
Close
MOSFETs
N-Channel MOSFETs in 5 mm x 6 mm PowerPAK®, 40 V, 58 A, 6.3m Ω
SQJ868EP
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Thermally enhanced PowerPAK SO-8L replaces DPAK in less than half of the area
Product Page
SQJ868EP
BUY NOW
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P4
Comfort, Door, Window Controls
Close
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P4
Features
Very low profile - typical height of 0.65 mm
AEC-Q101 qualified
Product Page
MSS1P4
BUY NOW
DIODES
SMD Power ESD Diodes, Up to ± 30 kV, IFSM = 50 A
SMFxx
Comfort, Door, Window Controls
Close
DIODES
SMD Power ESD Diodes, Up to ± 30 kV, IFSM = 50 A
SMFxx
Features
SMF package: 3.5 mm x 1.9 mm
Breakdown voltage = 6.4 V to 64.4 V
Product Page
SMFxx
BUY NOW
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Comfort, Door, Window Controls
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
BUY NOW
OPTOELECTRONICS
Ambient Light PIN Photodiode Sensors
TEMD6200FX01
Comfort, Door, Window Controls
Close
OPTOELECTRONICS
Ambient Light PIN Photodiode Sensors
TEMD6200FX01
Features
SMD 0805 package, low profile of 0.85 mm, wide viewing angle of ± 60 °
Spectral sensitivity close to human eye, high signal output linearity
Product Page
TEMD6200FX01
BUY NOW
OPTOELECTRONICS
Silicon PIN Photodiode with Excellent Output Linearity Characteristics
VEMD6160X01
Comfort, Door, Window Controls
Close
OPTOELECTRONICS
Silicon PIN Photodiode with Excellent Output Linearity Characteristics
VEMD6160X01
Features
SMD 1206 package, daylight blocking filter, wide viewing angle of ±70°
Low capacitance of 4.6pF, ideal for noisy environments and small signal detection
Product Page
VEMD6160X01
BUY NOW
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-4040DZ-5A
Comfort, Door, Window Controls
Close
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-4040DZ-5A
Features
Excellent high-current performance for noise filters
High-temperature operation up to 155 °C
Product Page
IHLP-4040DZ-5A
BUY NOW
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, High CV Leadframeless Molded, Automotive Grade
TP3 / TP8
Comfort, Door, Window Controls
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, High CV Leadframeless Molded, Automotive Grade
TP3 / TP8
Features
TP3 - AEC-Q200 qualified; low ESR; A, B, C, D and E cases
TP8 - AEC-Q200 qualified
Product Page
TP3 / TP8
BUY NOW
ALUMINUM CAPACITORS
Aluminum Capacitors, Increased Vibration Resistance
246 CTI-V
Comfort, Door, Window Controls
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, Increased Vibration Resistance
246 CTI-V
Features
High temperature, low impedance, high vibration capability
High ripple current, long useful life
Product Page
246 CTI-V
OPTOELECTRONICS
SMD Silicon PIN Photodiodes with Large Active Area for High Photo Currents
VEMD5110X01
Comfort, Door, Window Controls
Close
OPTOELECTRONICS
SMD Silicon PIN Photodiodes with Large Active Area for High Photo Currents
VEMD5110X01
Features
QFN package with wettable flanks, reduced noise sensitivity
Wide operating temperature range of -40 ° to +110 °C, wide viewing angle of ± 65°
Product Page
VEMD5110X01
BUY NOW
OPTOELECTRONICS
850 nm SMD Infrared Emitters
VSMY1850ITX01
Comfort, Door, Window Controls
Close
OPTOELECTRONICS
850 nm SMD Infrared Emitters
VSMY1850ITX01
Features
SMD 0805 package, low profile of 0.85 mm, high radiant intensity of 10 mW/sr
Wide operating temperature range of -40 ° to +105 °C, wide viewing angle of ± 60°
Product Page
VSMY1850ITX01
BUY NOW
CERAMIC CAPACITORS
High Operating Temperature, Automotive Grade Leaded MLCC Capacitors
HOTcap® K…H, A…R, K…R
Comfort, Door, Window Controls
Close
CERAMIC CAPACITORS
High Operating Temperature, Automotive Grade Leaded MLCC Capacitors
HOTcap® K…H, A…R, K…R
Features
High-reliability MLCC insert with wet build process
High operating temperature (up to 175 °C for K…H and up to 160 °C for A…R and K…R), rated voltages: 50 V, 100 V, 200 V
Product Page
HOTcap® K…H, A…R, K…R