Vishay - Extreme Passives
Vishay » Extreme Passives » Aluminum Electrolytic Capacitors
Aluminum Electrolytic Capacitors
Long life times at high temperatures manufactured according to the highest quality standards
Featured Products
Portfolio Overview
  • Extreme performance aluminum electrolytic capacitors
  • Energy buffering and filtering for high-temperature conditions
Key Features and Benefits
  • Highest reliability and performance
  • Up to 400 000 h lifetime at 40 °C or over 40 years
  • Working temperatures up to 150 °C (and up to 200 °C for solid types)
  • AEC-Q200 qualified and automotive grade
  • Reflow soldering according to JEDEC J-STD-020
  • Resistant to vibration
  • Custom products available to meet customers' needs
  • The market's only solid aluminum (SAL) capacitors with lifetimes up to 20 000 hours at +125 °C
  • Extreme epoxy filled shock-proof axial devices that can withstand up to 10 000 g
Market Position
  • More than 50 years of experience in innovation and production
  • European ISO/TS certified production locations (ISO 9001, ISO 14001, ISO/TS 16949)
  • Leader in high-temperature / high-performance applications
  • First in market with JEDEC soldering profile
  • One of the first in market with 150 °C SMD (160 CLA) products
  • Automotive and industrial applications at the highest temperatures
  • DC-Link
  • Uninterruptible power supplies (UPS)
  • Mains-powered motor control
    • Single phase
    • Three phase
  • Inverters providing power to the mains
    • Solar/wind
    • Fuel cells
  • Traction motors in trains and subways
  • Pulsed power for HF plasma cutting machines, welding, and X-rays
  • SMPS operating in harsh environments
  • Renewable energy equipment
  • LED drivers

More Information