MLCC Substitution: 28 V

Applied Voltage: 28 V (or less) (DC Bias)

APPROX DROP-IN CASE SIZES ALTERNATE CASE SIZES
MLCC
Case Size /

EIA Metric
0402 / 1005
0603 / 1608
0805 / 2012
1206 / 3216
1210 / 3225
2917 / 7343
1 μF T58MM105M035C3500
1uF/35V/3.5Ω/1608
T58W9105M035C0500
1uF/35V/500mΩ/2012
2.2 μF


6.8 μF T55B685M035C0200
6.8uF/35V/200mΩ/3528
10 μF T55B106M035C0200
10uF/35V/200mΩ/3528
15 μF T55V156M035C0125
15uF/35V/125mΩ/7343
22 μF T55V226M035C0075
22uF/35V/70mΩ/7343
33 μF T55D336M035C0100
33uF/35V/100mΩ/7343

NEED HELP? PART NOT COVERED?

If you have any questions about this information or wish to have our team of experts propose a cross for a part not covered here,
please contact tantalum@vishay.com.

Footprint /
Pad Layout