TEMT6200FX01
Industry’s smallest light sensor - 0805 package
Controls LCD intensity with 'human-eye like' response to light
Features:
- 2.00 mm x 1.25 mm x 0.85 mm
- Linear response from 0 lux to 30 klux
- Automotive qualified AEC-Q101
- Operating temperature - 40 °C to 100 °C
Applications:
- GPS navigation systems
- Automotive and avionics instrument panels
- Street and architectural lighting
- Mobile phones
- TV/monitors
| Part Number | Package (mm x mm x mm) |
Peak Wavelength (nm) |
Bandwidth (nm) |
Angle of Half Sensitivity (+/-) |
Light Current1 Incadescent Light (µA) |
Light Current2 Fluorescent Light (µA) |
| Photodiodes | ||||||
| TEMD6010FX01 | 2.0 x 4.0 x 1.0 | 540 | 430 - 610 | 60 | 0.04 | 0.03 |
| TEMD5510FX01 | 4.2 x 5.0 x 0.85 | 540 | 430 - 610 | 65 | 1.00 | 0.70 |
| Phototransistors | ||||||
| TEMT6200FX01 | 1.2 x 2.0 x 0.85 | 550 | 450 - 610 | 60 | 12 | 7 |
| TEMT6000X01 | 2.0 x 4.0 x 1.0 | 570 | 430 - 800 | 60 | 50 | 21 |
| TEPT5700 | ø 5 mm, flat top | 570 | 430 - 800 | 50 | 75 | 31 |
| TEPT5600 | ø 5 mm | 570 | 430 - 800 | 20 | 350 | 145 |
| TEPT4400 | ø 3 mm | 570 | 430 - 800 | 30 | 200 | 83 |
