VJ1206xxxxxxxxx5Z
SMD Arc-over suppression solution
Requires no conformal coating of the PCB
Features (1000 Vdc, 27,000pF, X7R):
- Typically provides 2x higher breakdown voltage
- Typically provides 3x higher capacitance
- 64 % reduction in board space (1206 vs. 1812)
Applications:
- Ballasts
- Voltage multiplier circuits
- Snubber circuits
| Voltage | Capacitance | |||||
| Case Size | TC and Dielectric | Min (V) | Max (V) | Min | Max | |
| HVArc Guard® C0G (NP0) | O805 | NP0 (C0G) | 1000 | 1500 | 10 pF | 390 pF |
| 1206 | 1500 pF | |||||
| 1210 | 2700 pF | |||||
| 2220 | 470 pF | 5600 pF | ||||
| 2225 | 8200 pF | |||||
| HVArc Guard® X7R | 0805 | X7R | 630 | 1000 | 100 pF | 3300 pF |
| 1206 | 250 | 0.047 µF | ||||
| 1210 | 0.082 µF | |||||
| 1808 | 0.10 µF | |||||
| 1812 | 0.27 µF | |||||

