8SxTH06FP, 15SxTH06FP
600 V FRED series for power factor correction
Higher system frequency efficiency, lower power losses, high Tj
Features:
- Excellent switching performance and low forward voltage drop
- + 175 °C maximum operating junction temperature
- Very soft recovery at high di/dt with minimum ringing
- Extremely low leakage currents
- Lower cost alternative to SIC diodes
Applications (Power factor correction):
- SMPS
- Adaptors
- PC / Server power supplies
| Device Number | 8STH06FP | 15STH06FP | 8S2TH06FP | 15S2TH06FP |
| IF(AV) | 8 A | 15 A | 8 A | 15 A |
| @ TC | 93 °C | 73 °C | 93 °C | 73 °C |
| VF @ 125 °C (Typ.) | 1.7 V at 8 A | 1.9 V at 15 A | 1.7 V at 8 A | 1.9 V at 15 A |
| Qrr @ 125 °C at rated IF - 200 A/@ µs at 390 V | 84 nC | 140 nC | 84 nC | 140 nC |
| Reverse leakage @ 25 °C |
< 1 µA | < 1 µA | < 1 µA | < 1 µA |
| Reverse leakage typ. @ 125 °C | 7 µA | 10 µA | 7 µA | 10 µA |
