- 597D and T97 Multi-Anode Tantalum Capacitors
- DrMOS 6x6 – SiC769
- WSMS and WSBS High Current Shunts (Current Sense)
- eSMP™ Ultra-Low-VF SMD Schottky Barrier Rectifiers
- IHLP®-6767 Power Inductors
- Super Junction FET® Gen 9 Power MOSFETs
- MKP 1848 DC-link Film Capacitors
- High-Performance Gen 5.0 Schottky Diodes, 20 A
- LPS Series Resistors
- IGBT / MOSFET Drivers, VO3120 and VO3150A
- Non-Magnetic MLCCs
- TrenchFET® Gen III P-Channel MOSFETs
DrMOS 6x6 – SiC769
Industry-Best Power Density for Mainstream Multi-phase Vcore Applications
Features:
- Device complies with Intel DrMOS standard
- Delivers up to 35 A with switching frequency of 300 kHz to 1.0 MHz
- Superior efficiency and thermal performance
- Very low VSW overshoot and ringing
- Space saving PowerPAK® MLP66-40 (6 mm x 6 mm)
Applications:
- Blade and rack server CPU and DDR memory
- Notebook and desktop Vcore regulators
- Game consoles and graphics cards

SiC769