Featured Products

e
SMP™ Ultra-Low-VF SMD Schottky Barrier Rectifiers

replace

Ultra-Low 0.35-V (VF), High-Current-Density 1-A Devices in eSMP package







Features:

  • Very low profile: typical height of 0.65 mm
  • Ultra-low forward voltage drop: 0.35 V at + 85 °C, 0.4 V at + 25 °C
  • Low power losses
  • Meet MSL level 1, per J-STD-020, LF maximum peak of 260 °C
  • Caution: high reverse leakage, IR (typical) = 12 mA at +85 °C
  • RoHS-compliant in accordance with 2002/95/EC and WEEE 2002/96/EC

Applications:

  • Snubbers in LCD TVs and HDDs for notebook PCs
  • Secondary rectifiers for miniature SMPS, adaptors, and chargers
  • Polarity protection for GPS, MP3, PMP, DSC, and cell phones
  • Industrial system polarity protection of power and signal lines


 MSS1P2U and MSS1P3U
Press Release MicroSMP

Contact - Americas
Contact - Asia
Contact - Europe