Featured Products

High-Performance Gen 5.0 Schottky Diodes, 20 A

replace

Industry's First 40-V Diode in D-PAK with Current to 20 A







Features:

  • Tjmax = 175 °C
  • Very low forward voltage drop (VF max: 0.530 V @ 20 A, 125 °C)
  • Extremely low reverse leakage (IR max: 7 mA @ 45 V, 125 °C)
  • Optimized VF vs. IR trade-off for high efficiency
  • Increased ruggedness for reverse avalanche capability
  • RBSOA available
  • Negligible switching losses
  • Sub-micron trench technology

Applications:

  • Photovoltaic cell bypass diodes
  • High-efficiency SMPS
  • Automotive (AEC-Q101 qualified)
  • High-frequency switching
  • Output rectification
  • Reverse battery protection


More Information
 20WT04FN
Press Release


Contact