Featured Products

IGBT and MOSFET Drivers, VO3120 and VO3150A

replace

Widest supply voltage range with high operating temperature







Features:

  • Widest supply voltage range from 15 V to 32 V
  • Wide operating temperature range from - 40 °C to + 110 °C
    • Competitors typically feature only 100 °C maximum
  • Low supply current of 2.5 mA or less

Applications:

  • Motor drives for AC motors and brushless DC motors
  • Induction stove tops
  • Power supplies (UPS and SMPS)
  • Inverters and DC/DC converters
  • Welding equipment
  • Plasma displays


IGBT and MOSFET Drivers
 VO3120
 VO3150A
 Product Overview
Press Release


Contact