Featured Products

MKP 1848 DC-link Film Capacitors

replace

Metallized Polypropylene Film Capacitors for Power Electronics







Features:

  • Rated capacitance: 1 µF to 400 µF; 2 or 4 pins for PCB mounting
  • Rated capacitance: 500 µF to 6000 µF; bus bar for direct IGBT mounting (customized)
  • DC voltage rating: 450 VNdc to 1200 VNdc @ 85 °C
  • IEC 61071 standard

Applications:

  • Industrial
    • Power Supplies: UPS, battery chargers
    • Power Generators: Wind energy, solar inverters
    • Motor Drives: Pumps, forklifts
    • Others: Welders, x-ray equipment
  • Automotive
    • Hybrid electric vehicles (HEV)


 MKP 1848


Contact