Featured Products

Super Junction FET® Gen 9 Power MOSFETs

replace

22-A, 600-V MOSFETs with Super Junction technology for improved RDS(on) x Qg figure of merit (FOM)






Features:

  • RDS(on) as low as 0.19 Ω (max)
  • 100 % avalanche tested and high peak current capability
  • Lower RDS(on) x Qg FOM

Applications:

  • Power factor correction (PFC) MOSFETs in switch mode power supplies (SMPS), lighting ballasts, ATX, servers, and LCD TVs


Part Number Package VDS (V) VGS
(± V)
IDS (A) RDS(ON)
(mΩ max)
at VGS=10 V
Qg (nC) max Ciss
(pF)
Crss (pF)
25°C
SiHF22N60S-E3 TO220F 600 20 22 190 98 2810 33
SiHP22N60S-E3 TO220 600 20 22 190 98 2810 33
SiHG22N60S-E3 TO247 600 20 22 190 98 2810 33
SiHB22N60S-E3 TO-263 600 20 22 190 98 2810 33