Featured Products

WSMS and WSBS High Current Shunts (Current Sense)

replace

High Current Shunt for Power Meter and Battery Management Applications







Features:

  • Resistance: 0.00002 Ω to 0.001 Ω
  • Current capability: up to 1000 A
  • Low-TCR metal resistive element: < 20 ppm/°C
  • Low thermal EMF: < 0.3 µV/°C
  • Operating temperature range: - 65 °C to + 275 °C
  • Very low inductance: < 5nH
  • Non-standard package sizes available

Applications:

  • Industrial and commercial power meters (smart grid digital meters)
  • Automotive/industrial hybrid and electric battery management
  • Alternative energy metering


 WSMS5515
More Information WSMS5515
Press Release WSMS5515
 WSBS8518


Contact