My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
2015 Super 12 Featured Products
» 196 HVC ENYCAP™
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
Capacitors
BUY NOW
196 HVC ENYCAP™
High-Energy Storage Capacitor Saves Space with the Industry's Highest Energy Density (13 Ws/g)
Features
Industry-first, polarized energy storage capacitor with high capacitance
(up to 90 F) and energy density (13 Ws/g)
Voltage flexibility: 1.4 V (single cell) to 2.8 V / 4.2 V / 5.6 V / 7.0 V / 8.4 V
(multiple cells)
Available in stacked through-hole (STH, radial), surface-mount flat (SMF) and lay-flat configurations (LFC) with wire and connectors
Low profile (2.5 mm) to fit portable and compact designs
Wide variety of package layouts
Applications / Market Segments
Power backup for memory controllers, flash backup, RAID systems, SRAM, DRAM
Power failure and write-cache protection for enterprise SSD and HDD
Real-time clock power source
Burst power support for wireless transmitters, flash lights
Backup power for industrial PCs and industrial controls
Storage device for energy harvesting
Emergency lights and micro UPS power sources
More Information
Product Page
Datasheet
Product Sheet