Vishay - 2015 Super 12
Vishay » 2015 Super 12 Featured Products » FRED Pt° Gen 4 Diode Chips
Diodes
FRED Pt® Gen 4 Diode Chips
Part of an Ideal Match with Vishay's New Trench IGBT
Features
  • Optimized (600 V / 650 V) to operate in combination with Vishay's new Trench IGBT, available as a kit for easy design
  • Offers superior performance, extreme softness, ultra-low VF (down to 1.4 V) and low IRRM; all the best parameters combined into one product
  • Ultra-soft recovery under any switching condition
  • Polyimide passivated chip for high reliability
  • High operating temperature to +175 °C
Applications / Market Segments
  • High-frequency converters in power modules, motor drives, UPS, solar inverters, and welding machine inverters
  • Single- and three-phase inverters, full- and half-bridge DC/DC converters
  • Power factor correction (PFC) circuits, boosters, choppers, and secondary-side rectification
More Information