My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
2015 Super 12 Featured Products
» MMA 0204 HV / MMB 0207 HV
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
Resistors
MMA 0204 HV / MMB 0207 HV
High-Voltage MELF Resistors with 500 V and 1000 V Voltage Ratings
Features
Industry-first high-voltage SMD metal film resistor
High-operating voltage up to 1 kV
High-surge capability up to 3 kV
Extremely low voltage coefficient < 0.1 ppm/V
High accuracy and stability over lifetime
Matte Sn termination on Ni barrier layer
Applications / Market Segments
Lighting
Industrial inverters
Electrical and hybrid vehicles
Power meters
High-voltage monitoring of power distribution lines
Medical power supplies
Test and measurement equipment
More Information
Product Page
Datasheet