Vishay - 2015 Super 12
Diodes
PLZ Series
Zener Diodes in Very Low Profile MicroSMF Package with 0.6 mm Typical Height
Features
  • New very low profile surface-mount MicroSMF eSMP® Series package with 0.6 mm typical height
  • Power dissipation: 500 mW (despite very small SOD-323 flat lead package style)
  • Symmetrical flat leads are double wave (IEC 61760-1) and reflow (JPC/JEDEC J-STD020) solderable for use in automated optical inspection
    (AOI) systems
  • Very tight voltage tolerance: ± 2.5 %
  • Designed to withstand ESD pulses
  • Excellent stability
  • Low leakage current
  • RoHS-compliant, halogen-free, and Vishay Green
Applications / Market Segments
  • Switching power supplies
  • Electronic lighting
  • Computers
  • Telecommunications
  • Industrial
More Information