Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  220 EDLC ENYCAP™ Series
Capacitors
220 EDLC ENYCAP™ Series
Electrical Double-Layer Capacitors Provide High Power in Small Volume
Features
  • High power (4.1 Wh/kg) in small volume with low component height
  • Polarized energy storage capacitor with high capacity and energy density:
    0.041 Wh in 18 mm x 31 mm package
  • Very low internal resistance
  • High capacitance / voltage values (15 F to 40 F at 2.7 V) in small case size
Applications / Market Segments
  • Power backup for cache-to-flash applications
  • Energy storage for energy recuperation
  • Burst-power support
  • UPS power source
  • Backup power for surveillance and safety-critical systems

More Information