Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  IHLD Low-Profile, High-Current Dual Inductors
Magnetics
IHLD Low-Profile, High-Current Dual Inductors
Save Board Space and Provide Better Performance for Class D Amplifier-Filter Inductors
Features
  • Two IHLP®-style inductors placed vertically in one board-space saving package
  • AEC-Q200 qualified
  • Two sizes available: 3232 and 4032
  • Soft saturation provides more stable inductance across varying volume levels for lower THD (total harmonic distortion)
  • Excellent L (inductance) vs. temperature stability (~ 100 ppm/°C) for lower THD across a wide range of operating temperatures
  • Low coupling (average < 5 %) between adjacent inductors reduces crosstalk and noise
  • Optimal design enables high-quality audio with low distortion
Applications / Market Segments
  • Automotive and commercial class D amplifier circuits
    • Differential
    • Single-ended
  • DC/DC converter applications where two inductors are needed and board space is at a premium

More Information
IHLD-3232
IHLD-4032