Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  SiHH26N60E / E Series®
MOSFETs
SiHH26N60E / E Series
Power MOSFETs in PowerPAK® 8 x 8 Package with Kelvin Source Connection for Increased Performance
Features
  • Based on E Series superjunction technology for hard-switched topologies
  • 600 V, 26 A maximum, RDS(on) max of 135 mΩ
  • Kelvin source connection for reduced gate ground loop resulting in increased performance
  • PowerPAK® 8 x 8 footprint is 57 % smaller and profile is 1/5 the height of the TO-263 (D2PAK) package
  • Meets the 1.5 mm minimum creepage and clearance specifications for 600 V and 650 V devices (Pollution Degree II and Material Group II)
  • Fully RoHs-compliant with halogen-free mold compound
Applications / Market Segments
  • Hard-switching (focus) topologies (PFC, two-switch forward, flyback)
  • Consumer electronics
  • Telecommunications (servers)
  • Computers (ATX / silver box SMPS)
  • Industrial
  • Lighting

More Information