Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  SUM70040E / SUP70040E 100 V N-Channel MOSFETs
MOSFETs
SUM70040E / SUP70040E 100 V N-Channel MOSFETs
Max RDS(on) of 4 mΩ Provides Higher Efficiency
Features
  • 100 V rated VDS for input voltages ≤ 72 V
  • Reduce power loss and improve efficiency
    • 60 % lower RDS(on) per mm2 than previous-generation device
    • Conduction loss is significantly reduced with a max RDS(on) of 4 mΩ (especially for equipment running 24/7)
  • Higher efficiency enables increased power density (watt-per-in2)
  • QGD / QGS ratio < 1 improves immunity to C*dV/dt gate coupling and shoot-through
  • 7.5 V and standard 10 V gate drive capabilities
  • Industrial grade and rugged devices
  • Maximum junction temperature rated up to 175 °C
Applications / Market Segments
  • Industrial applications: motor drive controls, solar micro inverters, and battery-management systems
  • AC/DC conversion and synchronous rectification in portables, cloud computers, and data centers
  • DC/DC converters: POL and telecom power
  • Charging stations for e-vehicles
  • OR-ing in server power supplies with redundant power architecture

More Information
SUM70040E
SUP70040E